Object detection systems
Drive Assist System

Integrated collision avoidance for industrial trucks

Your Benefits

  • Simple implementation of tailored warning strategies and interruptions into the control system
  • Individually scalable monitoring area depending on vehicle type and place of operation
  • Reliable object recognition regardless of shape and surface – even when strongly affected by ambient light
  • Intelligent pre-processing of data directly at the sensor – without additional hardware or software
  • Seamless integration and configuration using the vehicle bus system
  • Flexible and unobtrusive installation

Overview

Integrated collision avoidance for industrial trucks

With the Drive Assist System (DAS), it is possible to implement integrated warning strategies for collision avoidance and to support the driver. The system offers 270-degree environment perception, which can be adapted to the specific use of the vehicle. The protective area, and therefore the necessary distance between the vehicle and the object, can be determined precisely by reading out polar coordinates. The direct integration of the DAS into the control of the industrial trucks makes it possible to implement various alarms and control interruptions, such as reducing speed or stopping the vehicle.

At a glance
  • Configurable 270-degree environment perception for tailored warning strategies
  • Abstraction of data through the segmentation of the field of view
  • Classifying scanning points to objects
  • Cluster-based assessment, e.g. filtering
  • Readout in polar coordinates
  • CANopen and web-based interfaces

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Supply voltage (9 V DC ... 28 V DC)
    ApplicationInside and outside (8 m)
    Ambient temperature, operation–25 °C ... +50 °C
    Integrated applicationDAS
    Ambient light immunity80,000 lx
    Number of field sets63 configurable
    Max. range with 10 % reflectivity8 m
    VehiclesIndustrial trucks
    Monitored areaVehicle rear, vehicle front or side
    FunctionsOutput in polar coordinates
    Scope of delivery2D LiDAR sensor TiM881P
    Working range0.05 m ... 25 m
    Scanning frequency15 Hz
    Angular resolution0.33°
All technical data can be found accompanying the individual product

Downloads