Continuous emission monitoring systems (CEMS)
PowerCEMS50

Efficient and easy measurement of emissions

Your Benefits

  • High reliability and low maintenance costs
  • Easy installation and fast commissioning
  • Small footprint thanks to compact size
  • Attractive price/performance ratio

Overview

Efficient and easy measurement of emissions

The PowerCEMS50 continuous emission monitoring system (CEMS) was specially developed for measuring the emissions from fossil fuel power plants. The extractive basic system, which features an analyzer and a gas conditioner, is designed for measuring the typical gas components CO, NOx, SO2, and O2. The PowerCEMS50 analyzer system is characterized by its compact design and attractive price/performance ratio, with no compromise in performance in industrial use.

At a glance
  • Measures all typical exhaust gas parameters (O2, CO, NOx, SO2)
  • Equipped with a complete sampling system (sample gas filter, sample gas cooler, and integrated sample gas pump)
  • MCERTS certified
  • Tested according to EN 61000-6 and EMC and CE labeled
  • Analog (4 ... 20 mA) or digital (Modbus) output of measured values

Applications

Downloads