Continuous emission monitoring systems (CEMS)
PowerCEMS100

High-performance, future-proof CEMS for emission measurement

Your Benefits

  • Future-proof investment, as the system can be adapted easily to meet future needs
  • Easy commissioning and trouble-free on-site approval of the measuring system by the responsible authorities
  • Easy to maintain thanks to a clear separation of the electrical and analyzer components
  • High availability due to easy and quick replacement of modules with CAN bus technology

Overview

High-performance, future-proof CEMS for emission measurement

The PowerCEMS100 continuous emission monitoring system (CEMS) is an economically and technically perfect solution for extractive measurement tasks. This all-in-one system comprises high-quality standard assemblies and components and can be adapted to the application-specific requirements thanks to its modular system design. Retrofitting analyzer modules or gas conditioners is easy and inexpensive. The innovative PowerCEMS100 system is certified according to European standards EN 15267-1/-3 and EN 14181, and offers future-proof solutions for emission measurement and process applications.

At a glance
  • Cold/dry extractive analyzer system certified according to EN 15267 and EN 14181
  • Plug-and-play analyzer module with 24 V power supply
  • Control unit for displaying all measured values and status information on one monitor
  • External sensors can be connected via prepared interfaces

Applications

Downloads