Accessories
Mounting systems
SPZ-3E8-AD-A
2029177
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Accessory group | Shaft adaptation |
Accessory family | Collets and clamping rings |
Description | Collet for blind hollow shaft, shaft diameter 3/8" (9.525 mm), outer diameter 15 mm |
Shaft diameter | 0.375 ″ |
Diameter | 15 mm |
Classifications
ECl@ss 5.0 | 21020701 |
ECl@ss 5.1.4 | 21020701 |
ECl@ss 6.0 | 21022190 |
ECl@ss 6.2 | 21022190 |
ECl@ss 7.0 | 21041712 |
ECl@ss 8.0 | 21041712 |
ECl@ss 8.1 | 21041712 |
ECl@ss 9.0 | 21041712 |
ECl@ss 10.0 | 21041712 |
ECl@ss 11.0 | 21041712 |
ECl@ss 12.0 | 21041712 |
ETIM 5.0 | EC002384 |
ETIM 6.0 | EC002384 |
ETIM 7.0 | EC002384 |
ETIM 8.0 | EC002384 |
UNSPSC 16.0901 | 27112104 |
Technical drawings
Dimensional drawing
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.