Smart Sensors from SICK
Filter by:
5 results:
High-performance in rugged VISTAL® housing
- Rugged VISTAL™ housing
- PinPoint LED or laser
- Photoelectric proximity sensor with sensing range of up to 800 mm
- Photoelectric retro-reflective sensors with autocollimation optics
- Through-beam photoelectric sensors with sensing ranges of up to 60 m
- SIRIC technology
- Connections: M8 and M12 male connector, cable as well as cable with male connector
- M3 and M4 hole pattern
Precise miniature photoelectric sensors for use in tight installation spaces
- High switching point accuracy and excellent size-sensing range ratio
- Very small sensor housing: available either as W2 Slim or W2 Flat
- Very visible, uniform light spot thanks to PinPoint LED
- Configuration options via IO-Link technology
Temperature monitoring made easy
- Large display, IO-Link 1.1
- Individually programmable transistor outputs PNP or NPN, optional analog output 4 mA ... 20 mA or 0 V ... 10 V
- Round connector M12 x 1
- Measuring ranges –20 °C ... +120 °C
- Pt1000 element, accuracy class A (IEC 60751)
- Various insertion lengths and connection threads
- Wetted parts made from corrosion-resistant stainless steel 1.4571
- Enclosure rating IP 65 and IP 67
Photoelectric sensor with light array for detecting flat objects
- Sender and receiver in a single housing, combined with a reflector
- Detection of objects > 5 mm, within a detection height of 25 mm
- ASIC from SICK
- Visible uniform light array (PinPoint LED)
- AutoAdapt technology (predictive maintenance)
Photoelectric sensor with light array for detecting flat objects
- Sender and receiver in a single housing, combined with a reflector
- Detection of objects > 1 mm or > 3, 5, 10 mm, depending on the detection height
- ASIC from SICK
- Visible uniform light array (PinPoint LED)
- AutoAdapt technology (predictive maintenance) and conveyor belt suppression