SIM2x00

Your Benefits

  • Easy development of customized data applications with graphical application modeling in SICK AppSpace
  • Processing of sensor and camera data as well as IoT gateway functions in one device
  • Configurable firewall for a high level of data security
  • One-box solution: Complete hardware system for a quick project start without a complex search for SW drivers, components and cables
  • Diverse image/scan processing options for all industrial fields of application
  • Hardware supported by the co-processor offers real-time data processing and communication
  • Variants for mounting directly on the system or in the control cabinet

Overview

As part of the SICK AppSpace eco-system, the programmable SIM2x00 Sensor Integration Machines offer multiple sensor data acquisition and fusion processes, thereby providing space for new application solutions. The acquired data is processed and visualized for important information, for example quality control or process analysis. In addition, the IoT gateway functions enable connection from the edge to the cloud via the Internet in the context of Industry 4.0. The SIM2x00 products feature a powerful processor architecture and four fast Ethernet interfaces for cameras and LiDAR sensors. Other sensors can be integrated via IO-Link, for example for distance and height measuring purposes.

At a glance
  • Interfaces to the cloud and PLC as well as cameras, illumination, LiDAR scanners, (IO-Link) sensors and encoders
  • 4 Ethernet ports (≤ 2.5 Gb/s)
  • SICK Interface & Algorithm API and HALCON image pre-processing library for sensor data and image processing (depending on type)
  • Enclosure rating IP65 or IP20 (depending on type)

Applications

Downloads