Access protection at the top loader

An ES11 emergency stop pushbutton with reset function is attached to the door leading to the top loader. In the case of danger, the pushbutton is pressed and the dangerous movement of the robot is stopped. To prevent unauthorized access to the robot cell, the RE1 magnetic safety switch secures the access door too.

  • Following product families can be used
    • Response range up to 7 mm
    • 2 or 3 contacts
    • Up to performance level PL e (EN ISO 13849)
    • Sensors with plug connector or connected cable
    • Flexi Loop-compatible M12 plug connector (depending on variant)
    • Slim plastic housing with quick disconnect mounting clip
    • Available as an emergency stop pushbutton or as a combined emergency stop/reset unit
    • Emergency stop pushbutton with optional LED illumination
    • Illuminated reset pushbutton
    • Flexi Loop-compatible M12 plug connector