Columns for safety light curtains
Device columns with external grooves

PU3H11-00000000
2045641
Piece
Copy shortlink
    • Features
      ModelDevice columns with two external mounting grooves
      Suitable for

      Safety light curtains

      Safety multibeam sensors

      Suitable for protective field height
      C2000, C4000, M4000 Curtain≤ 900 mm
      deTec2, deTec4≤ 1,050 mm
      Suitable for number of beams3
      Suitable for beam separation400 mm
    • Mechanical data
      Column height1,185 mm
      Max. installation length1,165 mm
      Dimensional drawing
      L11,165 mm
      L21,185 mm
      Weight7,060 g
    • Classifications
      ECl@ss 5.027279202
      ECl@ss 5.1.427279202
      ECl@ss 6.027279202
      ECl@ss 6.227279202
      ECl@ss 7.027279202
      ECl@ss 8.027279202
      ECl@ss 8.127279202
      ECl@ss 9.027273701
      ECl@ss 10.027273701
      ECl@ss 11.027273701
      ETIM 5.0EC001941
      ETIM 6.0EC001941
      ETIM 7.0EC001941
      ETIM 8.0EC001941
      UNSPSC 16.090139111609

    Technical drawings

    PU3H11-00000000
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all