Safety laser scanners
microScan3 / microScan3 Pro – PROFINET

MICS3-CCAZ90PZ1P01
1100394
Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
Piece
Copy shortlink
    • Features
      ModelSensor including system plug (pre-mounted on the underside)
      ApplicationIndoor
      Protective field range9 m
      Warning field range64 m
      Number of simultaneously monitored fields≤ 4 1)
      Number of fields128
      Number of monitoring cases128
      Scanning angle275°
      Resolution (can be configured)

      30 mm

      40 mm

      50 mm

      60 mm

      70 mm

      150 mm

      200 mm

      Angular resolution0.1°
      Response time≥ 115 ms
      Protective field supplement100 mm
      • 1) Protection, warning or contour detection fields.
    • Safety-related parameters
      TypeType 3 (IEC 61496)
      Safety integrity levelSIL2 (IEC 61508)
      CategoryCategory 3 (EN ISO 13849)
      Performance levelPL d (EN ISO 13849)
      PFHD (mean probability of a dangerous failure per hour)8.0 x 10-8 (EN ISO 13849)
      TM (mission time)20 years (EN ISO 13849)
      Safe state in the event of a faultThe safety outputs via the network are logic 0.
    • Functions
      Restart interlock
      Multiple sampling
      Monitoring case switching
      Simultaneous monitoring
      Static protective field switching
      Safe contour detection
      Contour as a reference
      Integrated configuration memory
      Measured data outputVia Ethernet
    • Interfaces
      Connection type
      Voltage supply1 x male connector, M12, 5-pin, L-coded
      Fieldbus, industrial network2 x female connector, RJ45 for push-pull male connector (copper)
      Outputs
      OSSD pairs0
      Safety outputs via network8
      Configuration methodPC with Safety Designer (Configuration and Diagnostic Software)
      Configuration and diagnostics interfaceUSB 2.0, Mini-USB, Ethernet
      Fieldbus, industrial networkPROFINET
      ProtocolPROFIsafe
      Supported protocol versionsPROFINET specification V2.3
      PROFIsafe profile in accordance with specification V2.6.1
      PROFIsafe profile in accordance with specification V2.4
      GSDMLAccording to GSDML specification V2.33
      Cycle time1 ms, 2 ms, 4 ms, 8 ms, 16 ms …
      ConformanceConformance Class C
      Network managementSNMP
      MIB-2
      LLDP in accordance with IEEE 802.1AB
      MRP client support
      Net loadNet load class III in accordance with security level 1 test
      Switch properties2 port real-time switch compliant with IEEE 802
      Port properties100Base-TX
      Auto-negotiation
      Auto-crossover (MDIX)
      Auto-polarity
      DiagnosticsI&M data sets 0 … 5
      PROFINET alarms
      Additional servicesPROFIenergy
      F_iPar_CRC
      Acyclic read-/write services for communication via TCI
      SNTP (client and server)
      Additional interfacesTCP/IP communication via port 9000
      Display elementsGraphic color display, LEDs
    • Electrical data
      Protection classIII (EN 61140)
      Supply voltage Vs24 V DC (16.8 V DC ... 30 V DC)
      Power consumption7 W (without output load)
    • Mechanical data
      Dimensions (W x H x D)112 mm x 163.1 mm x 111.1 mm (without system plug)
      Weight1.65 kg
      Housing materialAluminum
      Housing colorRAL 1021 (yellow), RAL 9005 (black)
      Optics cover materialPolycarbonate
      Optics cover surface finishOutside with scratch-resistant coating
    • Ambient data
      Enclosure ratingIP65 (IEC 60529)
      Ambient light immunity≤ 3,000 lx (IEC 61496-3)
      Ambient operating temperature–10 °C ... +50 °C
      Storage temperature–25 °C ... +70 °C
      Vibration resistanceIEC 60068-2-6, IEC 60068-2-64, IEC 60721-3-5, IEC TR 60721-4-3, IEC 61496-1, IEC 61496-3
      Class5M1 (IEC 60721-3-5)
      3M4 (IEC TR 60721-4-3)
      Shock resistanceIEC 60068-2-27, IEC 60721-3-5, IEC TR 60721-4-3, IEC 61496-1, IEC 61496-3
      Class5M1 (IEC 60721-3-5)
      3M4 (IEC TR 60721-4-3)
      Continuous shock100 m/s², 16 ms
      150 m/s², 6 ms
      EMC

      IEC 61496-1

      IEC 61000-6-2

      IEC 61000-6-4

    • Other information
      Type of lightPulsed laser diode
      Wave length845 nm
      Detectable remission1.8% to several 1000%
      Laser class1M (21 CFR 1040.10 and 1040.11, IEC 60825-1)
    • Classifications
      eCl@ss 5.027272705
      eCl@ss 5.1.427272705
      eCl@ss 6.027272705
      eCl@ss 6.227272705
      eCl@ss 7.027272705
      eCl@ss 8.027272705
      eCl@ss 8.127272705
      eCl@ss 9.027272705
      eCl@ss 10.027272705
      eCl@ss 11.027272705
      eCl@ss 12.027272705
      ETIM 5.0EC002550
      ETIM 6.0EC002550
      ETIM 7.0EC002550
      ETIM 8.0EC002550
      UNSPSC 16.090139121528

    Technical drawings

    MICS3-CCAZ90PZ1P01
    Dimensional drawing
    MICS3-CCAZ90PZ1P01
    Pin assignment Ethernet
    MICS3-CCAZ90PZ1P01
    Pin assignment Voltage supply
  • View: View Gallery View List Show all
    Hide all

The rugged safety laser scanner - extremely intelligent

Product family microScan3 at a glance