Photoelectric sensors
W2 Flat

Your Benefits

  • High-performance solutions for very tight spaces provide increased application flexibility
  • Fast response times with a high level of accuracy and precise switching points
  • The high enclosure rating and the rugged housing offer a long service life that withstands harsh environmental conditions
  • Quick and easy installation since sensors can be mounted directly on machine parts

Overview

The W2 Flat photoelectric sensor family is enclosed in a housing only 3.5 mm high, enabling it to fit in nearly all machine parts for reliable object detection. These sensors, which are one of the smallest photoelectric sensor families in the world, enable thin and compact machine designs. Their rugged housing includes metal-reinforced fixing holes that simplify machine integration. This flat design enables even a milling recess to be used to integrate the sensor safely in the machine.

At a glance
  • One of the smallest photoelectric sensors in the world
  • No external amplifier required
  • Variant designed to detect transparent and glossy objects
  • Rugged housing with metal-reinforced fixing holes

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Dimensions (W x H x D)

    14 mm x 19.5 mm x 3.5 mm

    12 mm x 20 mm x 3.5 mm

    Sensing range max.

    2 mm ... 34 mm 1)

    4 mm ... 115 mm 1)

    1 mm ... 9 mm 1)

    2 mm ... 18 mm 1)

    0 m ... 0.5 m

    Light sourceLED
    Type of lightVisible red light
    Enclosure ratingIP67
    Housing materialPlastic PC
    AdjustmentNone
    • 1) Object with 90 % reflectance (referred to standard white, DIN 5033).
All technical data can be found accompanying the individual product

Downloads