3D machine vision
Visionary-B / Visionary-B CV

V3S153-2BAAAAAP02
1091810
Piece
Copy shortlink
    • Features
      Task

      Measuring, 3D

      Positioning

      Collision awareness

      Technology3D snapshot, image analysis
      Product categoryConfigurable, Streaming, pre-calibrated
      Working distance0.5 m ... 7 m
      Detection angle120° x 75°
      Light source
      No internal illumination necessary, works only with ambient light
      Factory calibrated
      Detection zone6 m × 7 m for standard configuration
      Further functions2D camera integrated
      Description2 x color sensor head, 1 x evaluation unit, 1 x 7" monitor, assembly accessories
    • Mechanics/electronics
      Connection type

      1 x USB (mouse and keyboard)

      2 x sensor head

      Monitor (VGA/sound)

      Additional alarm output; two discrete outputs

      Machine-to-machine interface (reserved)

      Ethernet (reserved)

      Evaluation unit supply

      Supply voltage

      12 V DC, - 10 %

      24 V DC, 40 % 1)

      Power consumption≤ 35 W, Kit B
      Enclosure rating

      IP69K

      IP67

      Weight

      1.3 kg, sensor head

      3.8 kg, evaluation unit

      MountingHeight 1 m ... 2.4 m, angle according to the detection zone
      Output current12 V 100 mA (max. overcurrent protection 430 mA)
      • 1) Ensure harmonic-free supply voltage.
    • Performance
      Detectable object shapeSee HMI and operating instruction
      On delay< 50 s
      Response time< 200 ms 1)
      Integrated application3D driver assistance system for collision warning outdoors, image capturing option integrated
      • 1) Typical.
    • Interfaces
      Configuration softwareVia provided monitor
    • Ambient data
      Electromagnetic compatibility (EMC)EN 55016-2-3:2010 + A1:2011 + A2:2014 (interference immunity) / EN 55012:2008-06 + A1:2009 (radiated emission)
      Fulfilled standardsISO 13766:2006-05 (earth-moving machinery), EN 12895:2015-09 (industrial trucks), EN 13309:2010-09 (construction machinery), ISO 14982:2009-02 (agricultural and forestry machinery), ISO 7637-2:2011-03, ISO 16750-2:2012-11, ISO16001:2017, EN 62311:2008, FCC PART 15:2006-08
      Shock loadEN 60068-2-29:1994-01 (50 g / 6 ms)
      Vibration loadEN 60068-2-64:2008-11 (5,9 g / 10 Hz - 2 kHz)
      Ambient operating temperature

      –40 °C ... +75 °C, sensor head

      –40 °C ... +50 °C, evaluation unit

      Ambient light immunity200 lx ... 80,000 lx
    • Classifications
      ECl@ss 5.027310205
      ECl@ss 5.1.427310205
      ECl@ss 6.027310205
      ECl@ss 6.227310205
      ECl@ss 7.027310205
      ECl@ss 8.027310205
      ECl@ss 8.127310205
      ECl@ss 9.027310205
      ECl@ss 10.027310205
      ECl@ss 11.027310205
      ETIM 5.0EC001820
      ETIM 6.0EC001820
      ETIM 7.0EC001820
      ETIM 8.0EC001820
      UNSPSC 16.090143211731

    Technical drawings

    V3S153-2BAAAAAP02
    Dimensional drawing Sensor head with protective cap (Visionary-B CV)
    V3S153-2BAAAAAP02
    Dimensional drawing Evaluation unit
    V3S153-2BAAAAAP02
    Dimensional drawing Monitor
    V3S153-2BAAAAAP02
    Field of view
    V3S153-2BAAAAAP02
    Field of view
    V3S153-2BAAAAAP02
    Connection diagram Visionary-B CV, kit B
    V3S153-2BAAAAAP02
    Functional principle Detection volumes and 2D measuring ranges
  • View: View Gallery View List Show all
    Hide all