Tire identification

To identify raw and finished tires reliably, regardless of their size, position, and alignment of bar codes, as well as on different conveyors, SICK has developed the Tire Lector Array tire code reading system. The modular system consists of a Lector65x high-resolution image-based code reader. Several code readers are flexibly combined to form a system, perfectly adapted to the width of the conveyor, and can be used to read from above or from below. Dynamic focus and dynamic brightness adjustment for sharp and uniform images at different object heights (especially for HGV tires) minimize the number of cameras required. Sophisticated design and individual pre-assembly facilitate easy installation and maintenance.

  • Following product families can be used
    • 2/4 megapixel resolution; high frame repetition rate of 40 Hz
    • Dynamic focus adjustment from object to object
    • Integrated high-power LED illumination
    • Function buttons, aiming laser, optical and acoustic feedback signal
    • Intelligent, rapid decoding algorithms
    • Dynamic focus adjustment
    • Big depth of field in fix focus operation
    • Tracking function with MSC800
    • Integration into the network concept of the MSC800
    • JPEG image output in real time
    • 2 or 4 megapixel resolution along with a high image capture rate of up to 40 Hz
    • Highly versatile customer interfaces and protocols

Greater efficiency in the entire supply chain

Intelligent sensor solutions from SICK are driving forward networking in production and logistics.