Inspecting the tire geometry

Stringent quality requirements apply to tire production. A final examination of the tire geometry is carried out in the tire testing machine, which checks the tire for radial runouts, blisters and blemishes, and other inconsistencies while the tire rotates. The Ruler3000 3D camera calibrated at the factory enables high-precision inspections with reduced integration time.

  • Following product families can be used
    • SICK’s CMOS sensor with ROCC technology for superior 3D performance
    • 3D profiles at up to 7 kHz full format
    • Easy commissioning with guaranteed FOV concept
    • GigE Vision and GenICam compliant
    • Accurate 3D, reflectance, and scattered light measurements in one device
    • Modular industrial design, IP65/67
    • Numerous measuring ranges from 24 mm ... 26 mm to 300 mm ... 700 mm
    • CMOS receiving element for measurement independent of surface
    • Maximum measurement accuracy and frequency
    • Glass thickness measurement with just one sensor head
    • Various light spot sizes
    • Integrated calculations for up to three sensors
    • Stand-alone use via RS-422
    • Fast 3D measurement at high speed and quality
    • MultiScan function for simultaneously measuring the 3D shape, contrast, color, and scatter
    • Sensor resolutions of up to 1,536 pixels in 3D and 3,072 pixels in grayscale and color
    • High levels of flexibility in configuration, working distance, and field of view
    • In-machine 3D calibration
    • Gigabit Ethernet and CameraLink interfaces
    • Measuring frequency up to 80 kHz
    • Ethernet interface with TCP/IP protocol directly in the sensor head
    • Web server interface for configuration
    • Innovative analysis algorithm
    • Maximum repeatability for positioning tasks
    • Detection and measurement of the smallest indentations or holes
    • CMOS sensor from SICK with ROCC technology for superior 3D performance
    • Processing of up to 15.4 gigapixels/s.
    • Full-format 3D profile at 7 kHz
    • Sensor resolution: Up to 2,560 x 832 px
    • GigE Vision and GenICam compliant
    • 3D, reflective, and scattered light measurement in one device
    • Industrial housing, optional IP65/67 enclosure rating