Corrosive chemical level measurement

Measuring the level of corrosive chemicals poses a real challenge for sensors. Failures must be avoided at all costs. The PTFE-sheathed UP56 Pure ultrasonic level sensor is rugged and durable. It has industry-standard analog and digital outputs, which makes it easy to integrate.

  • Following product families can be used
    • Ultrasonic level sensor with very high chemical resistance
    • Non-contact measurement in immersion pipe of up to 1,500 mm
    • PTFE-coated membrane and GF D40 process connection made of PTFE
    • Pressure resistant up to 6 bar, temperature resistant up to 85°C
    • Different sizes available
    • Analog output selectable between 4 mA to 20 mA and 0 V to 10 V
    • Switching output for monitoring the maximum and minimum limit