Toner fill level measurement

CQ28 and CQ35 capacitive proximity sensors detect the fill level of the toner through the plastic wall. This ensures that the fill level is always within a defined minimum and maximum level. Depending on the material of the toner housing, measurement from above using UP56, UC4, UC12 or UM18 ultrasonic sensors is the ideal solution.

  • Following product families can be used
    • Reliable measurement, regardless of material color, transparency, gloss, or ambient light
    • Sensing ranges up to 1,300 mm
    • Short metal or plastic M18 housing from 42 mm in length
    • Straight or angled design
    • Immune to dirt, dust, humidity, and fog
    • Versatile interfaces including IO-Link available
    • Non-contact measurement up to 3.4 m operating distance / 8.0 m scanning distance limit
    • Pressure resistant up to 6 bar
    • Converter protected by PVDF cover for increased resistance
    • 3-in-1: Continuous measurement, switching signal, and display
    • Analog output can be switched 4 mA ... 20 mA and 0 V ... 10 V
    • Process connector thread G 1 and G 2
    • IP67 enclosure rating
    • Simple operation, also via Connect+
    • Rugged and proven housing design
    • Fast teach-in of the complementary digital outputs via pushbutton or IO-Link
    • Optimal background suppression
    • Integrated temperature compensation
    • Detection, measurement, or positioning with ultrasound
    • Regardless of material color, transparency, gloss, or ambient light
    • Compact, rugged housing, enclosure rating: IP67, IP68, IP69K
    • Output signal: 100 mA, output type and function can be selected: PNP/NPN, N/O/N/C
    • Two LEDs for signaling voltage supply and output signal
    • Cable and cable with M8 male connector
    • Supplied mounting bracket
    • CULus certification
    • Ecolab certified
    • Reliable measurement, regardless of material color, transparency, gloss, or ambient light
    • Ultrasonic technology in a small housing
    • Detection, measurement, and positioning with ultrasonic technology
    • Variants with PNP/NPN digital output, analog output or push-pull output with IO-Link
    • Teach-in button
    • Precise background suppression
    • Immune to dirt, dust, humidity, and fog
    • Rectangular housing
    • Detects powders, granulates, liquids and solids
    • Extremely high electromagnetic compatibility
    • Electric version: DC, 4 cables
    • Supply voltage: 10 V ... 36 V DC
    • Short-circuit protection (pulsed)