Incorrect sheet monitoring

The Inspector vision sensor or Lector62x image-based code reader compares each print image with the taught pattern. This allows correction of position offsets, reliable detection and if necessary discharge of incorrect sheets.

  • Following product families can be used
    • Intelligent decoding algorithms and high-performance DPM decoder
    • Immune to ambient light
    • Powerful LEDs in red, blue, infrared
    • Flexible optical accessories such as polarizing filter or dome attachment
    • Compact housing with swivel connector
    • Setup wizard with auto focus, aiming laser, green feedback LED
    • microSD card for storing images and backup copies of parameters
    • Innovative data handling with comprehensive sorting, filtering, and output formatting functions
    • High-speed positioning, inspection and measuring
    • Powerful “object locator” tool, independent of position, rotation and scale
    • Unique, interchangeable housing design supporting dome and various optical accessories
    • Simple step-by-step configuration in PC including emulator
    • Easy-to-use operator interfaces
    • Flexible machine and HMI design interfaces