Collision warning on the rear of an excavator

In medium-sized diggers, the machine operator’s view is significantly restricted, thus increasing the risk of accidents. The LMS1xx 2D LiDAR sensor mounted on the excavator detects objects within collision range of the vehicle and alerts the machine operator in good time. This allows any possible collisions with objects to be detected and avoided. Less damage is caused to the machine and its surroundings, and digger availability is increased. Repair costs are decreased at the same time.

  • Following product families can be used
    • Efficient and cost-effective 2D LiDAR sensors for measuring ranges of up to 50 m
    • Outstanding performance whatever the weather, thanks to multi-echo technology and intelligent algorithms
    • Rugged, compact housing with enclosure rating up to IP 67, integrated heating, and a temperature range of –40 °C to +60 °C
    • Variants for security applications with relay outputs and VdS certification available
    • Measurement data output via Ethernet interface in real time
    • Number of digital outputs can be expanded via external CAN modules