Haul truck tire handlers

Mine haul trucks require tires and suspension to be regularly maintained. Each tire assembly weighs up to several tons and requires a special vehicle to assist in this maintenance. The Visionary-B driver assistance system provides the operator with a real time field of view of the front and rear of the vehicle allowing the driver to maneuver correctly to position the tire on the haul truck. The Visionary-B can be fitted to all tire change handlers.

  • Following product families can be used
    • Distance values: 250 × 496 pixels and 2D image: 544 × 828 pixels
    • High temperature range from −40 °C to +75 °C
    • Rugged housing: IP69K for the sensor head
    • 2-in-1 solution: eight 3D and eight 2D images per second
    • Intelligent image processing: classification and position determination of objects
    • Activity recording for the most recent hours possible