- Home
- Industries
- Mining
- Open-cut (surface) mining
- Vehicles for mining
- Forklift protection
- Home
- Industries
- Mining
- Open-cut (surface) mining
- Vehicles for mining
- Forklift protection
Forklift protection
Forklifts are regularly used inside and outside the workshop area for various jobs; stocking supplies, moving equipment or parts etc. Reversing in a relatively confined environment, due to close proximity of big mining vehicles, equipment and workshop personals can be a huge driving challenge for forklift operators. The Visionary-B driver assistance system simplifies parking and tricky maneuvers by providing the operator with a rear view of potential obstacles in real time by visual feedback and audible warnings. As an alternative the compact and advanced 2D laser scanner TiM3xx can be used. This scanner actively monitors the area behind the forklift and provides the driver with real time feedback via audible warnings when the forklift comes close to stationary or moving objects.
-
Following product families can be used
- Distance values: 250 × 496 pixels and 2D image: 544 × 828 pixels
- High temperature range from −40 °C to +75 °C
- Rugged housing: IP69K for the sensor head
- 2-in-1 solution: eight 3D and eight 2D images per second
- Intelligent image processing: classification and position determination of objects
- Activity recording for the most recent hours possible
-
Following products can be used2D LiDAR sensorsTiM3xx
- Application: Outdoor
- Integrated application: Field evaluation with flexible fields
- Measurement principle: HDDM+
- Working range: 0.05 m ... 10 m
- Angular resolution: 0.33°
- Number of field sets: 16
- Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
- Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
DetailsCompare now2D LiDAR sensorsTiM3xx- Application: Outdoor
- Integrated application: Field evaluation with flexible fields
- Measurement principle: HDDM+
- Working range: 0.05 m ... 10 m
- Angular resolution: 1°
- Number of field sets: 16
- Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
- Connection type: 1 x Micro USB female connector, type B, 1 x connection “Power”, 12-pin, M12 male connector, 1 x “Ethernet” connection, 4-pin M12 female connector
DetailsCompare now2D LiDAR sensorsTiM3xx- Application: Outdoor
- Integrated application: Field evaluation with flexible fields
- Measurement principle: HDDM+
- Working range: 0.05 m ... 10 m
- Angular resolution: 1°
- Number of field sets: 16
- Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
- Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x Micro USB female connector, type B, 1 x connection “Power”, 12-pin, M12 male connector
DetailsCompare now2D LiDAR sensorsTiM3xx- Application: Indoor
- Integrated application: Field evaluation with flexible fields
- Measurement principle: HDDM+
- Working range: 0.05 m ... 4 m
- Angular resolution: 1°
- Number of field sets: 16
- Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
- Connection type: 1 x M12 12-pin male connector (0.8 m)
DetailsCompare now2D LiDAR sensorsTiM3xx- Application: Indoor
- Integrated application: Field evaluation with flexible fields
- Measurement principle: HDDM+
- Working range: 0.05 m ... 4 m
- Angular resolution: 1°
- Number of field sets: 16
- Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
- Connection type: 1 x 15-pin D-sub HD male connector (0.9 m)
DetailsCompare now2D LiDAR sensorsTiM3xx- Application: Indoor
- Integrated application: Field evaluation with flexible fields
- Measurement principle: HDDM+
- Working range: 0.05 m ... 4 m
- Angular resolution: 1°
- Number of field sets: 16
- Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
- Connection type: 1 x M12 12-pin male connector (0.8 m)
DetailsCompare now2D LiDAR sensorsTiM3xx- Application: Indoor
- Integrated application: Field evaluation with flexible fields
- Measurement principle: HDDM+
- Working range: 0.05 m ... 4 m
- Angular resolution: 1°
- Number of field sets: 16
- Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
- Connection type: Open wires (2.0 m)
DetailsCompare now2D LiDAR sensorsTiM3xx- Application: Outdoor
- Integrated application: Field evaluation with flexible fields
- Measurement principle: HDDM+
- Working range: 0.05 m ... 10 m
- Angular resolution: 0.33°
- Number of field sets: 16
- Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
- Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
DetailsCompare now2D LiDAR sensorsTiM3xx- Application: Indoor
- Integrated application: Field evaluation
- Measurement principle: HDDM+
- Working range: 0.05 m ... 4 m
- Angular resolution: 1°
- Number of field sets: 16
- Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
- Connection type: 1 x M12 12-pin male connector (0.8 m)
DetailsCompare now2D LiDAR sensorsTiM3xx- Application: Indoor
- Integrated application: Field evaluation
- Measurement principle: HDDM+
- Working range: 0.05 m ... 4 m
- Angular resolution: 1°
- Number of field sets: 16
- Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
- Connection type: 1 x 15-pin D-sub HD male connector (0.9 m)
DetailsCompare now2D LiDAR sensorsTiM3xx- Application: Indoor
- Integrated application: Field evaluation
- Measurement principle: HDDM+
- Working range: 0.05 m ... 4 m
- Angular resolution: 1°
- Number of field sets: 16
- Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
- Connection type: Open wires (2.0 m)
DetailsCompare now2D LiDAR sensorsTiM3xx- Application: Indoor
- Integrated application: Field evaluation
- Measurement principle: HDDM+
- Working range: 0.05 m ... 4 m
- Angular resolution: 1°
- Number of field sets: 16
- Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
- Connection type: 1 x 15-pin D-sub HD male connector (0.9 m)
DetailsCompare now