Dozer rear protection

Small dozers or crawlers are used for construction and maintenance within the mine. They may be used for clearing and grading lots, sloping, and up-keep of the road, back filing of material etc. The dozers generally work in areas with high traffic near workshops or in close proximity to stockpiles and infrastructure. The Visionary-B driver assistance system alarms when there is potential collision with stationary or moving objects and when reversing or maneuvering in confined areas.

  • Following product families can be used
    • Distance values: 250 × 496 pixels and 2D image: 544 × 828 pixels
    • High temperature range from −40 °C to +75 °C
    • Rugged housing: IP69K for the sensor head
    • 2-in-1 solution: eight 3D and eight 2D images per second
    • Intelligent image processing: classification and position determination of objects
    • Activity recording for the most recent hours possible