Identifying workpiece carriers

The RFH620 RFID read/write device reads the product information encoded in the RFID tag on the workpiece carrier. In combination with the PLG automation light grid, the parts required for the individual assembly processes are defined and visually presented to the worker. Using the RFH620 RFID read/write device, product information and instructions can be read on the transponder and written to the tag at a frequency of 13.56 MHz.

  • Following product families can be used
    • 13.56 MHz RFID read/write device for read ranges up to 240 mm
    • Transponder communication according to ISO/IEC 15693 standard
    • Compact, industrial design with integrated antenna
    • Embedded protocols allow interfacing with standard industrial fieldbus technologies
    • Powerful micro-processor executes internally configurable logic
    • Flexible trigger control
    • Supports parameter cloning via microSD memory card
    • Built-in diagnostics
    • 360° visible job LED
    • Scanning range up to 2 m
    • Flexible monitoring heights from 120 mm to 420 mm
    • Immune to reflected and ambient light
    • Switchable job LED: permanently lit or flashing
    • Optically confirms correct access

Production logistics get smart

Closing the circle - Sensor solutions in production logistics - even for the smallest spaces in production

Learn more