Detecting packaging

The CM18 capacitive proximity sensor reliably detects the presence of packaging and is easy to mount thanks to its M18 housing. Capacitive sensors are ideal for short sensing ranges and for detecting non-metallic objects. These sensors are also suitable for applications in which response time and positioning accuracy are not a significant factor.

  • Following product families can be used
    • Cylindrical housing in M12, M18, and M30 models
    • Detects powders, granulates, liquids, and solids
    • High electromagnetic compatibility
    • Electrical configuration: DC 2 and 4-wire
    • Supply voltage: 10 V DC to 36 V DC
    • Optical adjustment indicator
    • Sensing ranges of up to 25 mm
    • Enclosure rating: IP 65, IP 68, IP 69K