Checking presence and sensor monitoring during boxing

At the infeed for two-dimensional packaging materials, e.g., unfolded cardboard packages, it may be necessary for the operator to intervene in certain circumstances. With its integrated watchdog function, the MultiPulse photoelectric proximity sensor reliably monitors the presence of unfolded cardboard packaging in the box supply line. This function informs the robot controller that the sensor has detected the object with 100% certainty and thus that no defects, such as a wire break or sensor malfunction, have occurred. 7811719083 PAGE 45/45 Document created with eZ Publish and eZ ODF

  • Following product families can be used
    • Object detection and sensor monitoring
    • Verification that the object is present and the sensor has not experienced a malfunction
    • The space-saving miniature housing allows the sensor to be integrated in the tightest machine environments
    • Precise background suppression ensures that all types of objects are reliably detected regardless of their surface and properties
    • Operating range from 3 to 150 mm
    • A range of variants with and without settings, line-shaped light spot, and window function (30 mm ... 150 mm) are available