Measuring the film tension

When films are being processed into individual electrode and separator sheets, the film sheet must be kept under tension. The MPS analog positioning sensor determines the film tension using the position of the deflection roller. The simple drop-in mounting process ensures time-saving installation.

  • Following product families can be used
    • Position sensor for direct mounting in T-slots on pneumatic cylinders
    • Sensor variants with measuring ranges of 32 mm to 256 mm
    • Analog outputs (for current or voltage), switching output, and IO-Link
    • Mounting on other cylinder types (e.g., round body cylinders) is possible with adapters
    • Position sensor for direct mounting in C-slots on pneumatic cylinders and grippers
    • Sensor variants with measuring ranges of 25 mm to 200 mm
    • Analog outputs (for current or voltage), switching output, and IO-Link
    • Mounting on other cylinder types (e.g., round body cylinders) is possible with adapters