Inductive proximity sensors
IQY
IQ05-0B8PO-ZU1
6020163
Copy shortlink
-
Technical details
-
Downloads
-
Applications
-
Service and Support
-
Customs data
-
Features
Housing | Rectangular |
Dimensions (W x H x D) | 5 mm x 25 mm x 5 mm |
Sensing range Sn | 0.8 mm |
Safe sensing range Sa | 0.648 mm |
Installation type | Flush |
Switching frequency | 5,000 Hz |
Connection type | Cable, 3-wire, 2 m |
Switching output | PNP |
Output function | NC |
Electrical wiring | DC 3-wire |
Enclosure rating | IP67 1) |
Mechanics/electronics
Supply voltage | 10 V DC ... 30 V DC |
Ripple | ≤ 20 % 1) |
Voltage drop | ≤ 2 V 2) |
Time delay before availability | ≤ 10 ms |
Hysteresis | 1 % ... 10 % |
Reproducibility | ≤ 1.5 % 3) |
Temperature drift (of Sr) | ± 10 % |
EMC | According to EN 60947-5-2 |
Continuous current Ia | ≤ 200 mA |
Cable material | PUR |
Conductor size | 0.06 mm² |
Short-circuit protection | ✔ |
Reverse polarity protection | ✔ |
Power-up pulse protection | ✔ |
Shock and vibration resistance | 30 g, 11 ms / 10 ... 55 Hz, 1 mm |
Ambient operating temperature | –25 °C ... +70 °C |
Housing material | Brass, chromium-plated |
Sensing face material | Plastic, POM |
UL File No. | E191603 |
Reduction factors
Note | The values are reference values which may vary |
Stainless steel (V2A, 304) | Approx. 0.85 |
Aluminum (Al) | Approx. 0.6 |
Copper (Cu) | Approx. 0.6 |
Brass (Br) | Approx. 0.7 |
Installation note
Remark | Associated graphic see "Installation" |
A | 0.8 mm |
B | 0 mm |
C | 5 mm |
D | 2.4 mm |
E | 0 mm |
F | 7 mm |
G | 3.3 mm |
Classifications
ECl@ss 5.0 | 27270101 |
ECl@ss 5.1.4 | 27270101 |
ECl@ss 6.0 | 27270101 |
ECl@ss 6.2 | 27270101 |
ECl@ss 7.0 | 27270101 |
ECl@ss 8.0 | 27270101 |
ECl@ss 8.1 | 27270101 |
ECl@ss 9.0 | 27270101 |
ECl@ss 10.0 | 27270101 |
ECl@ss 11.0 | 27270101 |
ETIM 5.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 8.0 | EC002714 |
UNSPSC 16.0901 | 39122230 |
Technical drawings
Installation note
Connection type
Connection diagram Cd-003
Dimensional drawing IQ05
-
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.