Inductive proximity sensors
IQY

IQ05-0B8NS-ZU1
6020162
Piece
Copy shortlink
    • Features
      HousingRectangular
      Dimensions (W x H x D)5 mm x 25 mm x 5 mm
      Sensing range Sn0.8 mm
      Safe sensing range Sa0.648 mm
      Installation typeFlush
      Switching frequency5,000 Hz
      Connection typeCable, 3-wire, 2 m
      Switching outputNPN
      Output functionNO
      Electrical wiringDC 3-wire
      Enclosure ratingIP67 1)
      • 1) According to EN 60529.
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC
      Ripple≤ 20 % 1)
      Voltage drop≤ 2 V 2)
      Time delay before availability≤ 10 ms
      Hysteresis1 % ... 10 %
      Reproducibility≤ 1.5 % 3)
      Temperature drift (of Sr)± 10 %
      EMCAccording to EN 60947-5-2
      Continuous current Ia≤ 200 mA
      Cable materialPUR
      Conductor size0.06 mm²
      Short-circuit protection
      Reverse polarity protection
      Power-up pulse protection
      Shock and vibration resistance30 g, 11 ms / 10 ... 55 Hz, 1 mm
      Ambient operating temperature–25 °C ... +70 °C
      Housing materialBrass, chromium-plated
      Sensing face materialPlastic, POM
      • 1) Of VS.
      • 2) At Ia max.
      • 3) Ub = 20 V DC ... 30 V DC, Ta = 23 °C ± 5 °C.
    • Reduction factors
      NoteThe values are reference values which may vary
      Stainless steel (V2A, 304)Approx. 0.85
      Aluminum (Al)Approx. 0.6
      Copper (Cu)Approx. 0.6
      Brass (Br)Approx. 0.7
    • Installation note
      RemarkAssociated graphic see "Installation"
      A0.8 mm
      B0 mm
      C5 mm
      D2.4 mm
      E0 mm
      F7 mm
      G3.3 mm
    • Classifications
      ECl@ss 5.027270101
      ECl@ss 5.1.427270101
      ECl@ss 6.027270101
      ECl@ss 6.227270101
      ECl@ss 7.027270101
      ECl@ss 8.027270101
      ECl@ss 8.127270101
      ECl@ss 9.027270101
      ECl@ss 10.027270101
      ECl@ss 11.027270101
      ETIM 5.0EC002714
      ETIM 6.0EC002714
      ETIM 7.0EC002714
      ETIM 8.0EC002714
      UNSPSC 16.090139122230

    Technical drawings

    IQ05-0B8NS-ZU1
    Installation note
    IQ05-0B8NS-ZU1
    Connection type
    IQ05-0B8NS-ZU1
    Connection diagram Cd-001
    IQ05-0B8NS-ZU1
    Dimensional drawing IQ05
  • View: View Gallery View List Show all
    Hide all