RFID
RFH6xx / RFH630

RFH630-1102101
1054746
Piece
Copy shortlink
    • Features
      VersionMid Range
      Product categoryRFID read/write device with integrated antenna
      Radio approvalGlobal
      Frequency bandHF (13.56 MHz)
      Carrier frequency13.56 MHz
      Output power1 W
      RFID standardISO/IEC 15693, ISO/IEC 18000-3 “Mode 1”
      Connection typeEthernet
      Read range≤ 240 mm 1)
      AntennaIntegrated
      Transmitting power1 W
      Connection of external antennas1
      Typical access times

      UID read (64 bits/8 bytes): 18 ms

      Read 1 block (32 bit/4 Byte): 13 ms

      Write 1 block (32 bit/4 Byte): 16 ms

      Read 28 blocks (896 bit/112 Byte): 64 ms

      Write 28 blocks (896 bit/112 Byte): 442 ms

      Air interface data transmission rate26 kbit/s (default)
      • 1) With RFID ISO card transponder in plane parallel alignment to read/write device antenna; depending on dimensions and quality of transponder.
    • Mechanics/electronics
      Connection type

      1 x M12, 17-pin male connector, A-coded

      1 x M12, 4-pin female connector, D-coded

      Supply voltage10 V DC ... 30 V DC
      Power consumptionTyp. 8 W
      Housing

      Aluminum die cast

      Plastic (PPS)

      Housing colorBlue, black
      Enclosure ratingIP67
      Protection classIII
      Weight710 g
      Dimensions (L x W x H)147 mm x 88 mm x 39 mm 1)
      MTBF> 100 years
      • 1) Swivel connector is 15 mm longer.
    • Interfaces
      Ethernet✔ , TCP/IP
      FunctionHost, AUX
      Data transmission rate10/100 MBit/s
      PROFINET
      FunctionPROFINET Single Port, PROFINET Dual Port (optional via external connection module CDF600-2), Host
      Data transmission rate10/100 MBit/s
      EtherNet/IP™
      FunctionHost
      Data transmission rate10/100 MBit/s
      EtherCAT®
      Type of fieldbus integrationOptional over external fieldbus module CDF600
      FunctionHost
      Serial✔ , RS-232, RS-422, RS-485
      RemarkRS-422/RS-485 only via 4-wire
      FunctionHost, AUX
      Data transmission rate0.3 kBaud ... 115.2 kBaud, AUX: 57.6 kBaud
      CAN
      RemarkCSN (SICK CAN Sensor Network)
      FunctionHost
      Data transmission rate20 kbit/s ... 1,000 kbit/s
      CANopen
      FunctionHost
      Data transmission rate20 kbit/s ... 1,000 kbit/s
      PROFIBUS DP
      Type of fieldbus integrationOptional over external fieldbus module CDF600-2
      FunctionHost
      Digital inputs2 (physical, 2 additional logical inputs via optional CMC600 parameter memory in CDB620 / CDM420)
      Digital outputs2 (physical, 2 additional logical outputs via optional CMC600 parameter memory in CDB620 / CDM420)
      Optical indicators

      6 LEDs, multi-color (device status)

      1 RGB LED (Process feedback)

      Acoustic indicators1 beeper (Feedback)
      Configuration softwareSOPAS ET 1)
      Memory cardmicroSD memory card (parameter cloning)
      • 1) Another alternative is to generate your own configuration tools based on the SICK command language CoLa (e.g. in your own software or on PLC function blocks).
    • Ambient data
      Electromagnetic compatibility (EMC)EN 301489-3
      Vibration resistanceEN 60068-2-64:2008-02
      Shock resistanceEN 60068-2-27:2009-05
      Ambient operating temperature–20 °C ... +50 °C
      Storage temperature–25 °C ... +70 °C
      Permissible relative humidity95 %, Non-condensing
    • Classifications
      eCl@ss 5.027280401
      eCl@ss 5.1.427280401
      eCl@ss 6.027280401
      eCl@ss 6.227280401
      eCl@ss 7.027280401
      eCl@ss 8.027280401
      eCl@ss 8.127280401
      eCl@ss 9.027280401
      eCl@ss 10.027280401
      eCl@ss 11.027280401
      eCl@ss 12.027280401
      ETIM 6.0EC002998
      ETIM 7.0EC002998
      ETIM 8.0EC002998
      UNSPSC 16.090152161523

    Technical drawings

    RFH630-1102101
    Dimensional drawing
    RFH630-1102101
    Reading field diagram RFH630 Ethernet with external antenna
    RFH630-1102101
    Reading field diagram RFH630 Ethernet with external antenna
    RFH630-1102101
    Reading field diagram
    RFH630-1102101
    Assembly note
    RFH630-1102101
    Connection diagram PROFINET IO/RT
    RFH630-1102101
    Connection diagram EtherCAT®
  • View: View Gallery View List Show all
    Hide all

4Dpro - The flexibility you need 

  • Standardized connectivity
  • Common user interface
  • Common set of accessories
Learn more