Fibers
LL3
LL3-TZ10
5326599
-
Technical details
-
Downloads
-
Accessories
-
Applications
-
Videos
-
Service and Support
-
Customs data
-
- Features
Device type Fibers Functional principle Through-beam system Functional principle detail Consisting of a sender and a receiver For fiber-optic sensor GLL170(T), WLL180T, WLL80 Fiber length 2,000 mm Fiber material Polymethylmethacrylat (PMMA) Jacket material Polyethylen (PE) Fiber head material Copper-zinc alloy (CuZn) Outer diameter, fiber-optic cable connection 1.3 mm Fiber-optic cable cuttable ✔ Fiber-optic head design Flat type, 90° deflection, Array Array width 11 mm Fiber arrangement Multi-fiber – linear arrangement Core structure 16 x Ø 0,265 mm Multi-fiber – linear arrangement Angle of dispersion < 60° Yes Compatibility with infrared light (1,450 nm) No Application Area detection Highly flexible/elastic fibers (bend radius 1–4 mm) No Adapter end sleeves required Yes Angle of dispersion 13.69° Integrated lens Yes Minimal object diameter 0.25 mm 1) Included with delivery Adapter sleeves, BF-WLL160-13 (1.3 mm) adapter sleeves, FC fiber cutter (5304141), 2 x 2 mask Compatibility tip adapters No - 1) Minimum detectable object was determined at optimum measuring distance and optimum setting.
- Mechanics/electronics
Bend radius, fibre-optic cable 10 mm Ambient operating temperature –40 °C ... +70 °C
- Classifications
ECl@ss 5.0 27270905 ECl@ss 5.1.4 27270905 ECl@ss 6.0 27270905 ECl@ss 6.2 27270905 ECl@ss 7.0 27270905 ECl@ss 8.0 27270905 ECl@ss 8.1 27270905 ECl@ss 9.0 27270905 ECl@ss 10.0 27270905 ECl@ss 11.0 27270905 ETIM 5.0 EC002651 ETIM 6.0 EC002651 ETIM 7.0 EC002651 ETIM 8.0 EC002651 UNSPSC 16.0901 39121528
- Sensing ranges with WLL80
Operating mode 16 µs 2,765 mm Operating mode 70 µs 3,600 mm Operating mode 250 µs 3,600 mm Operating mode 500 µs 3,600 mm Operating mode 1 ms 3,600 mm Operating mode 2 ms 3,600 mm Operating mode 8 ms 3,600 mm
- Sensing ranges with WLL180T
Operating mode 16 µs 1,700 mm Operating mode 70 µs 2,500 mm Operating mode 250 µs 3,000 mm Operating mode 2 ms 3,500 mm Operating mode 8 ms 4,000 mm
- Sensing ranges with GLL170
Operating mode 250 µs 2,500 mm
- Sensing ranges with GLL170T
Operating mode 50 µs 2,000 mm Operating mode 250 µs 2,500 mm
-
-
-
-