Fiber-optic sensors
WLL190T-2

WLL190T-2P532
6032557
Piece
Copy shortlink
    • Features
      TypeStand-alone
      Dimensions (W x H x D)10.5 mm x 34.8 mm x 76.5 mm
      Housing design (light emission)Rectangular
      Sensing range max.0 m ... 4 m, Through-beam system 1) 2)
      Sensing range

      0 mm ... 480 mm, Proximity system 3) 4)

      0 ... 2 m, Through-beam system 5)

      FocusApprox. 65° 6)
      Type of lightVisible red light
      Light sourceLED 7)
      Angle of dispersionApprox. 65° 6)
      Wave length650 nm
      Adjustment

      Menu-controlled

      Single teach-in button

      Cable

      IndicationDisplay
      DisplayLED status display / 2x 4-character digital dual displays, Set value (green indicator) and actual value (red indicator) are displayed simultaneously, display of parameters
      • 1) Sensing range at response time 2 ms. Reduction at shorter response time (see LL3/ WLL190T-2 table).
      • 2) LL3-TB01 and LL3-TA01 tip adaptor.
      • 3) Object with 90% remission (based on standard white DIN 5033). Sensing range with 2 ms response time. Reduction for shorter response time (see tables LL3/WLL190T-2).
      • 4) LL3-DB01.
      • 5) LL3-TB01.
      • 6) See LL3 fiber-optic data.
      • 7) Average service life: 100,000 h at TU = +25 °C.
    • Mechanics/electronics
      Supply voltage10 V DC ... 24 V DC 1)
      Ripple≤ 10 % 2)
      Switching outputPNP 3)
      Output functionAnalog
      Switching modeLight/dark switching 3)
      Switching mode selectorManually selectable
      Output current Imax.≤ 100 mA
      Response time≤ 2 ms, ≤ 60 µs, ≤ 250 µs
      Switching frequency

      8,333 Hz

      2,000 Hz

      250 Hz

      Time functions

      Without time delay

      Off delay

      On delay

      One shot

      Delay timeProgrammable, 0 ms ... 9,999 ms
      Connection typeCable, 4-wire, 2 m 4)
      Cable materialPVC
      Conductor cross-section0.2 mm²
      Circuit protection

      A 5)

      B 6)

      C 7)

      D 8)

      Protection classIII
      Weight20 g
      Housing materialPlastic, ABS/PC
      Enclosure ratingIP66 9)
      Output current QA24 … 20 mA
      Ambient operating temperature–25 °C ... +55 °C 10)
      Ambient storage temperature–40 °C ... +70 °C
      • 1) +- 10%.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Q1.
      • 4) Do not bend below 0 °C.
      • 5) A = VS connections reverse-polarity protected.
      • 6) B = inputs and output reverse-polarity protected.
      • 7) C = interference suppression.
      • 8) D = outputs overcurrent and short-circuit protected.
      • 9) With correctly attached fibre-optic cable LL3 and closed protection hood.
      • 10) Operating temperature fluctuates according to number of devices connected: 4–8 devices: –25 °C ... +50 °C (output current 50 mA) / 9–16 devices: –25 °C ... +45 °C (output current 20 mA).
    • Safety-related parameters
      MTTFD290 years
      DCavg0%
    • Classifications
      ECl@ss 5.027270905
      ECl@ss 5.1.427270905
      ECl@ss 6.027270905
      ECl@ss 6.227270905
      ECl@ss 7.027270905
      ECl@ss 8.027270905
      ECl@ss 8.127270905
      ECl@ss 9.027270905
      ECl@ss 10.027270905
      ECl@ss 11.027270905
      ETIM 5.0EC002651
      ETIM 6.0EC002651
      ETIM 7.0EC002651
      UNSPSC 16.090139121528

    Technical drawings

    WLL190T-2P532
    Connection diagram Cd-156
    WLL190T-2P532
    Adjustments
    WLL190T-2P532
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all