Accessories
Mounting systems

BEF-MR10200APN
4084739
Piece
Copy shortlink
    • Technical specifications
      Accessory groupOther mounting accessories
      Accessory familyMeasuring wheels and measuring wheel systems
      DescriptionAluminum measuring wheel with studded polyurethane surface for 10 mm solid shaft, circumference 200 mm
      Weight60 g
      Circumference200 mm
      Bore diameter10 mm
      SurfaceStudded polyurethan
      Ambient operating temperature–30 °C ... +80 °C
      Measuring surface

      Rough textiles

      Carpet

      Cable measurement

      Fleece

      Paper

      Cardboard

      Wood

      Plastics

      Moment of inertia310 gcm²
    • Classifications
      ECl@ss 5.021160104
      ECl@ss 5.1.421160104
      ECl@ss 6.021160104
      ECl@ss 6.221160104
      ECl@ss 7.021160104
      ECl@ss 8.021160104
      ECl@ss 8.121160104
      ECl@ss 9.021160104
      ECl@ss 10.021160104
      ECl@ss 11.021160104
      ECl@ss 12.021160104
      ETIM 5.0EC002179
      ETIM 6.0EC002179
      ETIM 7.0EC002179
      ETIM 8.0EC002179
      UNSPSC 16.090125191839

    Technical drawings

    BEF-MR10200APN
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all