Accessories
Further accessories

Base station
4112984
Piece
Copy shortlink
    • Technical specifications
      Accessory groupRechargeable batteries and battery chargers
      Accessory familyBase stations
      DescriptionCharging/Communication station for HW1911 / HW1991, Bluetooth class 1, 100 m, host interfaces: RS-232 / USB / KBW (Honeywell CCB22-100BT-03N)
      Items suppliedAccessories not included with delivery, please order seperately.
      Weight295 g
      Enclosure ratingIP51
      Dimensions (W x H x L)245 mm x 60 mm x 102 mm
      Operating voltage4 V DC ... 5.5 V DC
      Power consumption

      Charging (5 V DC) 1 A

      Standby 120 mA

      Ambient operating temperature–20 °C ... +50 °C
      Storage temperature–40 °C ... +70 °C
      Housing colorGray
    • Classifications
      ECl@ss 5.027050604
      ECl@ss 5.1.427050604
      ECl@ss 6.027050604
      ECl@ss 6.227050604
      ECl@ss 7.027050604
      ECl@ss 8.027050604
      ECl@ss 8.127050604
      ECl@ss 9.027050604
      ECl@ss 10.027050604
      ECl@ss 11.027050604
      ECl@ss 12.027280105
      ETIM 5.0EC000359
      ETIM 6.0EC000359
      ETIM 7.0EC000359
      ETIM 8.0EC000359
      UNSPSC 16.090126111722
  • View: View Gallery View List Show all
    Hide all