Measuring automation light grids
MLG-2

MLG20A-1780I10501
1105964
Piece
Copy shortlink
    • Features
      Device versionPro - Advanced functionality
      Sensor principleSender/receiver
      Minimum detectable object (MDO)20 mm, 24 mm 1) 2) 3)
      Beam separation20 mm
      Number of beams90
      Detection height1,780 mm
      Software features (default)
      Interface RS-485System status, virtual outputs, number of broken beams, height control (last beam)/LBB, height control (first beam)/FBB, oudside dimension, inside dimension
      Baud rate RS-4859.6 kbit/s
      Q1Presence detection
      Q2 / INTeach input
      TeachStandard mode
      Operating mode
      Standard
      Transparent
      Dust- and sunlight-resistant
      Function
      Cross beam
      Beam blanking
      High-speed scan
      High measurement accuracy
      Applications
      Switching outputObject recognition/object width
      Object recognition
      Height classification
      Hole detection/hole size
      Outside dimension/inside dimension
      Object position
      Hole position
      Zone definition
      Data interfaceObject detection
      Object height measurement
      Object height measurement
      Measurement of external dimension
      Measurement of inside dimension
      Measurement of object position
      Measurement of hole position
      Included with delivery

      1 × sender

      1 × receiver

      4/6 x QuickFix brackets (6 x QuickFix brackets for monitoring heights above 2 m)

      1 × Quick Start Guide

      • 1) MDO min. detectable object at high measurement accuracy.
      • 2) MDO min. detectable object for standard measurement accuracy.
      • 3) Depending on beam separation without cross beam setting.
    • Mechanics/electronics
      Light sourceLED, Infrared light
      Wave length850 nm
      Supply voltage VsDC 19.2 V ... 28.8 V 1)
      Power consumption sender59.5 mA 2)
      Power consumption receiver138 mA 2)
      Ripple< 5 Vpp
      Output current Imax.100 mA
      Output load, capacitive100 nF
      Output load, Inductive1 H
      Initialization time< 1 s
      Switching outputPush-pull: PNP/NPN
      Connection type

      Male connector M12, 5-pin, 0.22 m

      Male connector M12, 8-pin, 0.27 m

      M12 female connector, 4-pin, D-coded, 0.19 m

      Housing materialAluminum
      IndicationLED
      Enclosure ratingIP65, IP67
      3)
      Circuit protection

      UV connections, reverse polarity protected

      Output Q short-circuit protected

      Interference pulse suppression

      Protection classIII
      Weight3.849 kg
      Front screenPMMA
      OptionNone
      UL File No.NRKH.E181493
      • 1) Without load.
      • 2) , Without load with 24 V.
      • 3) Operating in outdoor condition only with a external protection housing.
    • Performance
      Maximum range7 m 1)
      Minimum range≥ 0 m
      Operating range5 m
      Response time8.2 ms 2)
      • 1) No reserve for environmental issue and deterioration of the diode.
      • 2) Without high speed.
    • Communication interface
      IO-Link✔ , IO-Link V1.1
      Data transmission rate230,4 kbit/s (COM3)
      Maximum cable length20 m
      Cycle time2.3 ms
      VendorID26
      DeviceID HEX800068
      DeviceID DEC8388712
      Process data length32 Byte (TYPE_2_V) 1)
      Serial✔ , RS-485
      Data transmission rate1.2 kbit/s …921.6 kbit/s
      Inputs/outputsRS-485 + 2 x Q (IO-Link)
      Digital outputQ1, Q2
      Number2
      Digital inputIn1
      Number1
      • 1) With an IO-Link master with V1.0, fall back to interleaved mode (consisting of TYPE_1_1 (ProcessData) and TYPE_1_2 (On-request Data)).
    • Ambient data
      Shock resistance

      Continuous shocks 10 g, 16 ms, 1000 shocks

      Single shocks 15 g, 11 ms 3 per axle

      Vibration resistanceSinusoidal oscillation 10-150 Hz 5 g
      EMCEN 60947-5-2
      Ambient light immunity

      Direct: 150,000 lx 1)

      Indirect: 200,000 lx 2)

      Ambient operating temperature–30 °C ... +55 °C
      Ambient temperature, storage–40 °C ... +70 °C
      • 1) Outdoor mode.
      • 2) Light resistance indirect.
    • Classifications
      ECl@ss 5.027270910
      ECl@ss 5.1.427270910
      ECl@ss 6.027270910
      ECl@ss 6.227270910
      ECl@ss 7.027270910
      ECl@ss 8.027270910
      ECl@ss 8.127270910
      ECl@ss 9.027270910
      ECl@ss 10.027270910
      ECl@ss 11.027270910
      ETIM 5.0EC002549
      ETIM 6.0EC002549
      ETIM 7.0EC002549
      ETIM 8.0EC002549
      UNSPSC 16.090139121528

    Technical drawings

    MLG20A-1780I10501
    Dimensional drawing
    MLG20A-1780I10501
    Adjustments
    MLG20A-1780I10501
    Connection type and diagram Connector M12, 5/8-pin, RS-485 interface
    MLG20A-1780I10501
    Connection type
    MLG20A-1780I10501
    Connection diagram Connection diagram T-junction
  • View: View Gallery View List Show all
    Hide all