Accessories
Plug connectors and cables
YG2A15-050C1BN2A15
2115283
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Accessory group | Plug connectors and cables |
Accessory family | Connection cables |
Connection type head A | Female connector, M12, 5-pin, angled |
Connection type head B | Male connector, M12, 5-pin, angled |
Connector material | TPU |
Connector color | Black |
Locking nut material | Zinc die-cast, nickel-plated |
Tightening torque | 0.6 Nm |
Width across flats | 13 |
Cable | 5 m, 5-wire |
Jacket color | Violet |
Cable diameter | 6.9 mm |
Conductor cross-section | 2 x 0.34 mm² +2 x 0.25 mm² +1 x 0.34 mm² |
Shielding | Shielded |
Bending radius | | Flexible use | > 10 x cable diameter | Stationary position | > 6 x cable diameter |
|
Bending cycles | ≤ 1,000,000 |
Nominal voltage, cable | 300 V AC |
Test voltage, cable | 2,000 V AC |
Reference voltage | | | 48 V AC | | 60 V DC |
|
Traversing speed | 5 m/s |
Travelling distance | 5 m |
Acceleration | ≤ 3 m/s² |
Signal type | Fieldbus |
Transmission characteristics | CANopen, DeviceNet™ |
Note | A-coded |
Authorizations | UL CE |
UL File No. | E335179 |
Enclosure rating | IP65 / IP66 / IP67 |
Specialty | Flame-resistant, self-extinguishing |
Ambient operating temperature | | Flexible use | +30 °C ... +70 °C | Stationary position | –40 °C ... +80 °C | Head | –25 °C ... +85 °C |
|
Contamination rating | 3 |
Insulation resistance | > 100 MΩ |
Overvoltage category | III |
Specific insulation resistance | < 30 mΩ |
Thermal resistance, piping | Flame retardant acc. to UL 1581 Section 1090, Section 1100 (FT2) / IEC 60332-1-2 |
Classifications
ECl@ss 5.0 | 19030312 |
ECl@ss 5.1.4 | 19030312 |
ECl@ss 6.0 | 27060304 |
ECl@ss 6.2 | 27060304 |
ECl@ss 7.0 | 27060304 |
ECl@ss 8.0 | 27060304 |
ECl@ss 8.1 | 27060304 |
ECl@ss 9.0 | 27060304 |
ECl@ss 10.0 | 27060304 |
ECl@ss 11.0 | 27060304 |
ECl@ss 12.0 | 27060304 |
ETIM 5.0 | EC000830 |
ETIM 6.0 | EC000830 |
ETIM 7.0 | EC003249 |
ETIM 8.0 | EC003249 |
UNSPSC 16.0901 | 26121604 |
Technical drawings
Dimensional drawing
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.