Accessories
Plug connectors and cables

YF12U13-2550K4051A
2109292
Please note: Please consider the operational voltage of the connector. For sensors with an integrated cable and flying leads the operational voltage of the connector can be lower than the operational voltage of the sensor.
Piece
Copy shortlink
    • Technical specifications
      Accessory groupPlug connectors and cables
      Accessory familyField-attachable connectors
      Connection type head AFemale connector, M12, 3-pin, straight, A-coded
      Connection typeIDC quick connection
      Locking plug connectorScrew connection
      Connector materialTPU
      Connector colorBlack
      Locking nut materialZinc die-cast, nickel-plated
      Seal materialFKM / PUR
      Tightening torque0.6 Nm
      Width across flats13
      Permitted cable diameter4 mm ... 5.1 mm
      Permitted cross-section0.25 mm² ... 0.5 mm²
      Rated impulse voltage0.8 kV
      Current loading4 A
      Signal typeSensor/actuator cable
      AuthorizationsCE
      Enclosure ratingIP67
      Ambient operating temperature
      Head–25 °C ... +85 °C
      Contamination rating3
      Insulation resistance100 MΩ
      Overvoltage categoryIII
      Specific insulation resistance30 mΩ

    Technical drawings

    YF12U13-2550K4051A
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all