Accessories
Plug connectors and cables

YF08U14-1434K2551A
2109289
Usually available within 3 weeks
Piece
Copy shortlink
    • Technical specifications
      Accessory groupPlug connectors and cables
      Accessory familyField-attachable connectors
      Connection type head AFemale connector, M8, 4-pin, straight, A-coded
      Connection typeIDC quick connection
      Locking plug connectorScrew connection
      Connector materialPA
      Connector colorBlack
      Locking nut materialZinc die-cast, nickel-plated
      Seal materialTPU
      Tightening torque0.4 Nm
      Width across flats9
      Permitted cable diameter2.5 mm ... 5.1 mm
      Permitted cross-section0.14 mm² ... 0.34 mm²
      Reference voltage≤ 32 V AC/DC
      Rated impulse voltage1.5 kV
      Current loading4 A
      Signal typeSensor/actuator cable
      Enclosure ratingIP67
      Ambient operating temperature
      Head–40 °C ... +85 °C
      Contamination rating3
      Insulation resistance100 MΩ
      Overvoltage categoryIII
      Specific insulation resistance10 mΩ

    Technical drawings

    YF08U14-1434K2551A
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all