Accessories
Plug connectors and cables

YF08U13-1434K2551A
2109288
Please note: Please consider the operational voltage of the connector. For sensors with an integrated cable and flying leads the operational voltage of the connector can be lower than the operational voltage of the sensor.
Piece
Copy shortlink
    • Technical specifications
      Accessory groupPlug connectors and cables
      Accessory familyField-attachable connectors
      Connection type head AFemale connector, M8, 3-pin, straight, A-coded
      Connection typeIDC quick connection
      Locking plug connectorScrew connection
      Connector materialPA
      Connector colorBlack
      Locking nut materialZinc die-cast, nickel-plated
      Seal materialTPU
      Tightening torque0.4 Nm
      Width across flats9
      Permitted cable diameter2.5 mm ... 5.1 mm
      Permitted cross-section0.14 mm² ... 0.34 mm²
      Rated impulse voltage1.5 kV
      Current loading4 A
      Signal typeSensor/actuator cable
      Enclosure ratingIP67
      Ambient operating temperature
      Head–40 °C ... +85 °C
      Contamination rating3
      Insulation resistance100 MΩ
      Overvoltage categoryIII
      Specific insulation resistance10 mΩ

    Technical drawings

    YF08U13-1434K2551A
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all