Accessories
Modules and gateways

WI180C-B404
6058819
Piece
Copy shortlink
    • Technical specifications
      Accessory familyInterface modules
      Enclosure ratingIP50
      Dimensions (W x H x L)10.5 mm x 34.6 mm x 71.9 mm
      DescriptionLogic module with four operating modes: Pulse width measurement, logic link, pattern matching, periodic evaluation; M8 connection, 4-pin (to D-Sub connection, 9-pin (RS232)); connection of up to 16 sensors of the WLL180T product family. See operating instructions for additional information and technical details
    • Classifications
      ECl@ss 5.027242202
      ECl@ss 5.1.427242602
      ECl@ss 6.027242602
      ECl@ss 6.227242602
      ECl@ss 7.027242602
      ECl@ss 8.027242602
      ECl@ss 8.127242602
      ECl@ss 9.027242602
      ECl@ss 10.027242602
      ECl@ss 11.027242602
      ETIM 5.0EC001597
      ETIM 6.0EC001597
      ETIM 7.0EC001597
      ETIM 8.0EC001597
      UNSPSC 16.090132151705

    Technical drawings

    WI180C-B404
    Dimensional drawing
    WI180C-B404
    Connection type
  • View: View Gallery View List Show all
    Hide all