Gateway systems
Telematic Data Collector

TDC-E200R6
6067536
Piece
Copy shortlink
    • Features
      Product categoryGateway and cloud solutions
      Alarm outputPush notification or user-defined action
    • Mechanics/electronics
      Supply voltage24 V DC (9 V DC ... 36 V DC)
      Power consumption2.4 W
      Housing dimensions (W x D x H)162 mm x 32 mm x 101 mm
      Weight230 g
      Housing materialPolyamide PA6
      Housing colorLight blue (RAL 5012)
      FixingIn vehicle or control cabinet
      Enclosure ratingIP20 (according to DIN EN 60529)
    • Performance
      SensorAcceleration sensor, Magnetometer, Thermometers
      Internal computer1GB, DD3, dual-core Cortex-A7 with Cortex-M4 co-processor
      Internal memory16 GB
      Operating systemLinux
      EcosytemDocker
      User interfaceTDC-E Device Manager, Node-RED, picoStratus
      Data protocolMQTT, REST API, OPC UA, WebSocket
      Data formatJSON
      Connectivity

      Mobile communication (3G)

      WLAN

      WPAN

      LAN

      Mobile networkUMTS: 850/1900/2100 MHz, GSM/EDGE: 850/900/1800/1900 MHz
      Network coverageNorth America, Latin American
    • Interfaces
      GPS✔ , L1 C/A satellite-based extension system: WAAS, EGNOS, MSAS, GAGAN
      ProtocolGPS, GLONASS, BeiDo, Galileo
      Electrical connectionMCX
      Modem✔ , 3G HSPA+
      Data transmission rate (5.76 Mbit/s ... 14.4 Mbit/s)
      ProtocolUMTS: 850/1900/2100 MHz
      GSM/EDGE: 850/900/1800/1900 MHz
      Ethernet✔ (2)
      Data transmission rate (10 Mbit/s ... 1,000 Mbit/s)
      Electrical connectionRJ45
      WLAN
      Data transmission rate (80 Mbit/s ... 100 Mbit/s), single band 2.4 GHz
      ProtocolIEEE 802.11 b/g/n
      WPAN✔ , IEEE 802.15.1, IEEE 802.15.4, IEEE 802.15.3
      Serial✔ , RS-232, RS-422, RS-485, SSI, 1Wire
      Electrical connectionMicro-Fit (20-pin)
      CAN bus✔ (2)
      Data transmission rate1 Mbit/s, adjustable
      ProtocolJ1939, CANOpen
      Electrical connectionMicro-Fit (20-pin)
      USB✔ , USB 2.0
      Electrical connectionUSB 2.0 A-Male connector
      Inputs/outputs
      I/O6 analog inputs (configurable, current and voltage), 8 digital inputs/outputs (configurable)
      Optical indicators3, LED, status displays
      Configuration interfaceWeb-Interface
    • Ambient data
      Ambient temperature, operation–20 °C ... +70 °C
      Ambient temperature, storage–40 °C ... +85 °C
      Shock loadIEC 60068-2-27
      Electromagnetic compatibility (EMC)

      EN 303446-1

      EN 55032

      EN 55024

      EN 61000-3-2

      EN 61000-3-3

      Product safetyEN 60950-1
      Radio approvalEN 301511 V12.5.1 (2017)
    • General notes
      DescriptionThe gateway networks sensors, machines and IIoT platforms for collecting and preprocessing local sensor and process data.
      Items suppliedTDC-E200R6 with mobile communication (without flow of data) including TDC connecting cables and operating instructions
    • Classifications
      ECl@ss 5.019179090
      ECl@ss 5.1.419179090
      ECl@ss 6.019179090
      ECl@ss 6.219179090
      ECl@ss 7.019179090
      ECl@ss 8.019179090
      ECl@ss 8.119179090
      ECl@ss 9.019179090
      ECl@ss 10.019179090
      ECl@ss 11.019179090
      UNSPSC 16.090143222605

    Technical drawings

    TDC-E200R6
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all