Gateway systems
Telematic Data Collector
TDC-E200EU
6067898
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Items supplied
-
Apps
-
Service and Support
-
Customs data
-
Features
Product category | Gateway and cloud solutions |
Integrated SIM card | ✔ |
Alarm output | Push notification or user-defined action |
Mechanics/electronics
Supply voltage | 24 V DC (9 V DC ... 36 V DC) |
Power consumption | 2.4 W |
Housing dimensions (W x D x H) | 162 mm x 32 mm x 101 mm |
Weight | 230 g |
Housing material | Polyamide PA6 |
Housing color | Light blue (RAL 5012) |
Fixing | In vehicle or control cabinet |
Enclosure rating | IP20 (according to DIN EN 60529) |
Performance
Sensor | Acceleration sensor, Magnetometer, Thermometers |
Internal computer | 1GB, DD3, dual-core Cortex-A7 with Cortex-M4 co-processor |
Internal memory | 16 GB |
Operating system | Linux |
Ecosystem | Docker |
User interface | TDC-E Device Manager, Node-RED, picoStratus |
Data protocol | MQTT REST API OPC UA WebSocket |
Data format | JSON |
Connectivity | M2M SIM card, EU 27 +2 1) Mobile communication (3G) WLAN WPAN LAN |
Mobile network | UMTS: 900/2100 MHz, GSM/EDGE: 850/900/1800/1900 MHz |
Network coverage | Europe, Middle East, Africa, APAC |
Interfaces
GPS | ✔ , L1 C/A satellite-based extension system: WAAS, EGNOS, MSAS, GAGAN | Protocol | GPS, GLONASS, BeiDo, Galileo | Electrical connection | MCX |
|
Modem | ✔ , 3G HSPA+ | Data transmission rate | (5.76 Mbit/s ... 14.4 Mbit/s) | Protocol | UMTS: 900/2100 MHz GSM/EDGE: 850/900/1800/1900 MHz |
|
Ethernet | ✔ (2) | Data transmission rate | (10 Mbit/s ... 1,000 Mbit/s) | Electrical connection | RJ45 |
|
WLAN | ✔ | Data transmission rate | (80 Mbit/s ... 100 Mbit/s), single band 2.4 GHz | Protocol | IEEE 802.11 b/g/n |
|
WPAN | ✔ , IEEE 802.15.1, IEEE 802.15.4, IEEE 802.15.3 |
|
Serial | ✔ , RS-232, RS-422, RS-485, SSI, 1Wire | Electrical connection | Micro-Fit (20-pin) |
|
CAN bus | ✔ (2) | Data transmission rate | 1 Mbit/s, adjustable | Protocol | J1939, CANOpen | Electrical connection | Micro-Fit (20-pin) |
|
USB | ✔ , USB 2.0 | Electrical connection | USB 2.0 A-Male connector |
|
Inputs/outputs | | I/O | 6 analog inputs (configurable, current and voltage), 8 digital inputs/outputs (configurable) |
|
Optical indicators | 3, LED, status displays |
Configuration interface | Web-Interface |
Ambient data
Ambient temperature, operation | –20 °C ... +70 °C |
Ambient temperature, storage | –40 °C ... +85 °C |
Shock load | IEC 60068-2-27 |
Electromagnetic compatibility (EMC) | EN 303446-1 EN 55032 EN 55024 EN 61000-3-2 EN 61000-3-3 |
Product safety | EN 60950-1 |
Radio approval | EN 301511 V12.5.1 (2017) |
General notes
Description | The gateway networks sensors, machines and IIoT platforms for collecting and preprocessing local sensor and process data. |
Items supplied | TDC-E200EU with mobile communication (EU 27+2, 500 MB flow of data) including connecting cables and operating instructions |
Classifications
eCl@ss 5.0 | 19179090 |
eCl@ss 5.1.4 | 19179090 |
eCl@ss 6.0 | 19179090 |
eCl@ss 6.2 | 19179090 |
eCl@ss 7.0 | 19179090 |
eCl@ss 8.0 | 19179090 |
eCl@ss 8.1 | 19179090 |
eCl@ss 9.0 | 19179090 |
eCl@ss 10.0 | 19179090 |
eCl@ss 11.0 | 19179090 |
eCl@ss 12.0 | 19179090 |
UNSPSC 16.0901 | 43222605 |
Technical drawings
Dimensional drawing
-
-
-
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.