Accessories
Plug connectors and cables

STE-0J04-GZ
6048260
Please note: Please consider the operational voltage of the connector. For sensors with an integrated cable and flying leads the operational voltage of the connector can be lower than the operational voltage of the sensor.
Piece
Copy shortlink
    • Technical specifications
      Accessory groupPlug connectors and cables
      Accessory familyField-attachable connectors
      Connection type head AMale connector, RJ45, 4-pin, straight
      Connection typeIDC quick connection
      Locking nut materialPolyamid
      CableCAT5, CAT5e
      ShieldingShielded
      Permitted cable diameter0.32 mm ... 0.36 mm
      Permitted cross-section4 mm² ... 8 mm²
      Current loading≤ 1.75 A
      Signal typeEthernet, PROFINET, EtherCAT®
      Enclosure ratingIP20
      DescriptionHead A: male connector, RJ45, 4-pin, straight, shielded, PROFINET, EtherCAT, for cable diameter 4.5 mm ... 8 mm
      Ambient operating temperature
      Head–10 °C ... +60 °C

    Technical drawings

    STE-0J04-GZ
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all