Smart Sensors from SICK

Filter by:

71 results:

Result 1 - 24 out of 71

  • Continuous threshold adaption of the switching threshold compensates for environmental changes
  • Single-lens autocollimation optics
  • Simple setting either via teach-in pushbutton, cable or IO-Link
  • PinPoint LED technology with a small, highly visible, well-defined light spot enables high reserve levels when using small reflectors
  • Flexible sensor settings, monitoring, advanced diagnostics, and visualization thanks to IO-Link
Compare now
Select
  • Hygienic designed stainless steel housing and accessories (316L/1.4404)
  • Hygienic mounting using M12-adapter thread or D12-adapter shaft
  • IP 66, IP 67, IP 68 and IP 69K enclosure rating and Ecolab certified
  • Resistant to a variety of common cleaning and disinfection agents
  • PinPoint LED technology provides a highly visible laser-like light spot
  • Teach-in stainless steel metal membrane or external teach-in
Compare now
Select
  • 36 mm absolute encoder with maximum 26 bits (singleturn: 14 bits multiturn: 12 bits)
  • Face mount flange, servo flange, blind hollow shaft
  • Rotatable male connector or cable connection
  • IO-Link, CANopen, SSI interface with programmable parameterization
  • Diagnostic functions
  • Stainless steel (Inox versions)
  • IP67 to IP69K protection class
Compare now
Select
  • Measuring lengths: 1.25 m ... 10 m
  • Modular measuring system with a wide selection of interfaces/measuring lengths
  • Very small, slim housing (55 mm ... 190 mm) with spring integrated in the measurement drum
  • Light yet shock-proof and temperature-resistant plastic housing
  • Analog interface with teach-in function on encoder
Compare now
Select
  • Technologies: ForegroundSuppression, DoubleLine, V-optics and MultiSwitch
  • Two switching points and distance value output in one device
  • Diffuse sender LED for ambient light suppression
  • BluePilot: Teach-Turn adjustment with optical sensing range and alignment aid
  • Smart Sensor: Latest diagnostics and monitoring functions
  • VISTAL® housing
Compare now
Select
  • Smooth stainless steel housing (316L/1.4404)
  • Hygienic mounting using M12-adapter thread or D12-adapter shaft
  • IP 66, IP 67, IP 68 and IP 69K enclosure rating and Ecolab certified
  • Resistant to a variety of common cleaning and disinfection agents
  • Highly visible laser-like light spot due to PinPoint LED
  • Teach-in via stainless steel pushbutton with a metal membrane
  • Flexible sensor settings, monitoring, advanced diagnostics, and visualization thanks to IO-Link
Compare now
Select
  • Can be used in all standard cylinders, linear slides, and grippers using the T-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders, and cylinders with a dovetail groove

  • Insertion of the sensor into the slot from above makes mounting quick and easy

  • Combined fixing screw (hexagon socket screw and slotted screw)

  • Yellow LED as optical adjustment indicator and output state display

  • Green LED acts as a status indicator

  • Very short sensor housing for use in short stroke cylinders

  • Enclosure ratings: IP 67, IP 68, IP 69K

  • IO-Link and automation functions
Compare now
Select
  • Extremely short housing (12.2 mm) for applications in pneumatic grippers and miniature cylinders
  • Fits in all commonly-used C-slots, e.g. from Schunk, Zimmer, Festo or SMC
  • Short, precise switching point, ideal for applications with small stroke
  • Cable suitable for drag chain
  • IP68 enclosure rating
  • Yellow LED as optical adjustment indicator and output state display
  • Green LED acts as a status indicator
  • IO-Link and automation functions
Compare now
Select
  • Technologies: ClearSens, LineSpot, TwinEye, OptoFilter
  • BluePilot: Optical alignment aid, adjustment of the sensing range via Teach-Turn adjustment with optical sensing range indicator or via IO-Link
  • PinPoint LED: Light-intensive red sender LED
  • Smart Sensor: Enhanced Sensing, IO-Link, Diagnostics, Smart Tasks
  • Vistal housing: High chemical, thermal and mechanical resistance
Compare now
Select
  • Can be used in all standard cylinders, linear slides, and grippers using the T-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders, and cylinders with a dovetail groove
  • Drop-in mounting from above simplifies handling and assembly
  • Easy adjustment of two switching points via teach-in pushbutton
  • LEDs for indicating the two switching points
  • Detection range up to 50 mm stroke
Compare now
Select
  • NFC diagnosis and smartphone app
  • Diagnostics and automation via IO-Link
  • 2-signal muting
  • Smart presence detection
  • Dynamic protective field widths
  • Configuration of all functions without software
  • Reduced resolution: 1 or 2 beams
  • IP65, IP67, and IP69K enclosure ratings plus variants for explosion-hazardous areas
Compare now
Select
  • Types: M8 to M30
  • Extended sensing ranges: 2 mm to 20 mm
  • Electrical configuration: DC 3-/4-wire
  • Enclosure rating: IP 68, IP 69K
  • Temperature range: –40 °C to +100 °C
  • Food-compatible stainless-steel housing, plastic sensing face
  • Optical adjustment indicator, IO-Link-ready
  • Resistant to industrial cleaning agents, Ecolab-certified
Compare now
Select
  • Easy connection of binary sensors to any IO-Link master
  • Six configurable ports; each has two binary inputs or outputs for connecting up to 12 standard I/Os
  • Quick and easy configuration of an autonomous sensor system, which consists of binary inputs and outputs, via drag & drop logic links without an additional controller
  • Reduced wiring effort and expense by consolidating individual sensor signals into a single IO-Link message
Compare now
Select
  • 4 configurable IO-Link master ports (standard I/O or IO-Link)
  • Easy parameterization via USB or Ethernet thanks to intuitive SOPAS ET user interface
  • “Dual Talk”: Access to sensor data from the company level and in parallel via industrial Ethernet
  • Solution of complex application tasks with the logic editor
Compare now
Select
  • Rugged die-cast zinc housing with optional Teflon® coating
  • Reliable detection of transparent objects
  • Precise autocollimation optics
  • Robust sensors for industrial use
  • Precise PinPoint LED
  • Dovetail mounting – mounting holes and oblong holes
  • Highly visible status LEDs
  • Flexible sensor settings, monitoring, advanced diagnostics, and visualization thanks to IO-Link
Compare now
Select
  • Types: M8 to M30
  • Large sensing ranges: 2 mm to 40 mm
  • Enclosure rating: IP68, IP69K
  • Temperature range: –25 °C to +85 °C
  • Option of rugged housing or housing suitable for the food industry made completely out of stainless steel
  • IO-Link and visual adjustment indicator
  • Resistant against oils, cooling lubricants and cleaning products
Compare now
Select
  • WashDown rated for fluid tightness (IP 66, IP 67, IP 68 and IP 69K) and Ecolab certified
  • Tough stainless steel housing (316L/1.4404)
  • Resistant to a variety of common cleaning and disinfection agents
  • Highly visible laser-like light spot due to PinPoint LED
  • Teach-in via stainless steel pushbutton with a metal membrane
  • Flexible sensor settings, monitoring, advanced diagnostics, and visualization thanks to IO-Link
Compare now
Select
  • Position sensor for direct mounting in C-slots on pneumatic cylinders and grippers
  • Sensor variants with measuring ranges of 25 mm to 200 mm
  • Analog outputs (for current or voltage), switching output, and IO-Link
  • Mounting on other cylinder types (e.g., round body cylinders) is possible with adapters
Compare now
Select
  • Sensor with background suppression and without any significant black/white shift
  • PinPoint 2.0 LED with extended sensing distances and high operating reserves
  • A variety of application possibilities thanks to clearly-defined laser-like or line-shaped light spots
  • Detection of highly-transparent and reflective objects using sensors with V-optics
  • Photoelectric retro-reflective sensor with autocollimation and a clearly visible light spot
Compare now
Select
  • Best background suppression sensor in its class
  • Universal use of PinPoint LED technology in all models
  • BGS proximity sensor with laser-like light spot for precise detection tasks
  • Reliable setting via 5-turn potentiometer, teach-in pushbutton, teach-in via cable or IO-Link
  • Flexible sensor settings, monitoring, advanced diagnostics, and visualization thanks to IO-Link
Compare now
Select
  • Large display shows system pressure, output states, and switching points
  • Three large function keys, intuitive menu navigation
  • Measuring range for gauge pressure (vacuum and overpressure)
  • Two independently programmable switching outputs, optional analog output
  • Installation on mounting rail, wall or switch panel
  • Variant for leakage monitoring
  • IO-Link
Compare now
Select
  • Precise laser light spot, laser class 1
  • Teach-in pushbutton can be switched between detection of transparent and non-transparent objects
  • Sensing ranges between 25 mm and 60 m
  • Latest SICK proprietary ASIC and laser technologies with second emitter LED to provide outstanding background suppression and ambient light immunity
  • Choice of adjustment via teach-in button, potentiometer, cable, or IO-Link
Compare now
Select
  • Level measurement in hygienic applications
  • Rod probe can be cut to length manually up to 4,000 mm long with Ra ≤ 0.8 µm
  • Process temperature up to 180 °C, process pressure up to 16 bar
  • CIP/SIP-resistant
  • High enclosure rating: IP 67 and IP 69, autoclavable
  • Interchangeable hygienic process connections
  • 3 in 1: combines display, analog output, and binary output
  • Remote amplifier with process connection
  • IO-Link 1.1
Compare now
Select
  • Smart Sensor: diagnostic data via IO-Link or NFC and the SICK Safety Assistant app
  • Compact housing, standardized connectivity, compatible accessories
  • Integrated alignment aid with status LEDs directly on the device
  • Configuration of all functions without software
  • Variants for explosion-hazardous areas as well as enclosure rating IP69K

Compare now
Select

Result 1 - 24 out of 71