- Home
- Product portfolio
- Mobile handheld scanners
- Mobile handheld scanners
- Zx36
- ZS3608-DPA0262VZWW
- Home
- Product portfolio
- Mobile handheld scanners
- Mobile handheld scanners
- Zx36
- ZS3608-DPA0262VZWW
Mobile handheld scanners
Zx36
ZS3608-DPA0262VZWW
6073730
-
Technical details
-
Downloads
-
Accessories
-
Applications
-
Videos
-
Service and Support
-
Customs data
-
- Features
Version Standard Density (DPA) Application Industrial application Country approval World-wide (except India, Korea) Scanner design Cable connection variant Sensor resolution 1,280 px x 960 px Light source LED, Visible, Warm white, Direct
LED, Visible, Red, 634 nm, diffuse
Alignment aid LED, Red, 630 nm Reading distance 3 mm ... 125 mm Code resolution ≥ 0.08 mm 1)
≥ 0.13 mm 2)
- 1) Valid for Code 39.
- 2) Valid for Data Matrix code.
- Mechanics/electronics
Supply voltage 5 V DC, ± 10 %, Via host
12 V DC, ± 5 %, External supply
Current consumption Operation: 360 mA
Standby current: 100 mA
Housing color Blue, black Enclosure rating IP65
IP68
Weight 304 g Dimensions (L x W x H) 132 mm x 77 mm x 185 mm
- Performance
Readable code structures 1D codes, 2D codes, Stacked, direct-marked codes Bar code types Code 39, Code 39 Trioptic, Code 32, Code 93, Code 11, Codabar, Code 128, GS1-128 / EAN 128, UPC / EAN / JAN (with addition), MSI/Plessey, Interleaved 2 of 5, Standard and Industrial 2 of 5, Matrix 2 of 5, GS1 DataBar, Australian Post, US Planet, US Postnet, British Post, Japan Post, Dutch KIX Post 2D code types Data Matrix, QR code, MicroQR-Code, Aztec, MaxiCode, TLC-39, Chinese Sensible (Han Xin) Stacked code types PDF417, MicroPDF417, Code 49, Code 16K, Composite, Codablock F Code alignment Omni-directional Battery power 3,100 mAh, over 100,000 scans with full battery Code buffer 9,000 Codes (EAN, for scanning in batch mode)
- Interfaces
Ethernet ✔ , TCP/IP Type of fieldbus integration Optional over external fieldbus module CDF600-2 PROFINET ✔ Type of fieldbus integration Optional over external fieldbus module CDF600-2 Function PROFINET Single Port, PROFINET Dual Port EtherCAT® ✔ Type of fieldbus integration Optional over external fieldbus module CDF600-2 Serial ✔ , RS-232 TTL PROFIBUS DP ✔ Type of fieldbus integration Optional over external fieldbus module CDF600-2 USB ✔ Function Keyboard wedge, COM-Port emulation Optical indicators 2 LEDs (operational status, good read) Acoustic indicators Beeper, can be switched off Vibration Yes Configuration software Z-Up Tool
- Ambient data
Shock resistance Multiple falls onto concrete from a height of 2.4 m Ambient operating temperature –30 °C ... +50 °C Storage temperature –40 °C ... +70 °C Permissible relative humidity 95 %, Non-condensing Ambient light immunity 108,000 lx
- General notes
Note Not free of paint wetting impairment substances.
- Classifications
eCl@ss 5.0 27280101 eCl@ss 5.1.4 27280101 eCl@ss 6.0 27280101 eCl@ss 6.2 27280101 eCl@ss 7.0 27280101 eCl@ss 8.0 27280101 eCl@ss 8.1 27280101 eCl@ss 9.0 27280101 eCl@ss 10.0 27280101 eCl@ss 11.0 27280101 eCl@ss 12.0 27280101 ETIM 5.0 EC002550 ETIM 6.0 EC002550 ETIM 7.0 EC002550 ETIM 8.0 EC002550 UNSPSC 16.0901 43211701
-
-
-
-