Mobile handheld scanners
Zx36

ZS3608-DP20263VZWW
6073731
Piece
Copy shortlink
    • Features
      VersionHigh Density (DP)
      ApplicationIndustrial application
      Country approvalWorld-wide (except India, Korea)
      Scanner designCable connection variant
      Sensor resolution1,280 px x 960 px
      Light source

      LED, Visible, Warm white, Direct

      LED, Visible, Red, 634 nm, diffuse

      Alignment aidLED, Red, 630 nm
      Reading distance0 mm ... 86 mm
      Code resolution

      ≥ 0.08 mm 1)

      ≥ 0.13 mm 2)

      • 1) Valid for Code 39.
      • 2) Valid for Data Matrix code.
    • Mechanics/electronics
      Supply voltage

      5 V DC, ± 10 %, Via host

      12 V DC, ± 5 %, External supply

      Current consumption

      Operation: 360 mA

      Standby current: 100 mA

      Housing colorBlue, black
      Enclosure rating

      IP65

      IP68

      Weight304 g
      Dimensions (L x W x H)132 mm x 77 mm x 185 mm
    • Performance
      Readable code structures1D codes, 2D codes, Stacked, direct-marked codes
      Bar code typesCode 39, Code 39 Trioptic, Code 32, Code 93, Code 11, Codabar, Code 128, GS1-128 / EAN 128, UPC / EAN / JAN (with addition), MSI/Plessey, Interleaved 2 of 5, Standard and Industrial 2 of 5, Matrix 2 of 5, GS1 DataBar, Australian Post, US Planet, US Postnet, British Post, Japan Post, Dutch KIX Post
      2D code typesData Matrix, QR code, MicroQR-Code, Aztec, MaxiCode, TLC-39, Chinese Sensible (Han Xin)
      Stacked code typesPDF417, MicroPDF417, Code 49, Code 16K, Composite, Codablock F
      Code alignmentOmni-directional
      Battery power3,100 mAh, over 100,000 scans with full battery
      Code buffer9,000 Codes (EAN, for scanning in batch mode)
    • Interfaces
      Ethernet✔ , TCP/IP
      Type of fieldbus integrationOptional over external fieldbus module CDF600-2
      PROFINET
      Type of fieldbus integrationOptional over external fieldbus module CDF600-2
      FunctionPROFINET Single Port, PROFINET Dual Port
      EtherCAT®
      Type of fieldbus integrationOptional over external fieldbus module CDF600-2
      Serial✔ , RS-232 TTL
      PROFIBUS DP
      Type of fieldbus integrationOptional over external fieldbus module CDF600-2
      USB
      FunctionKeyboard wedge, COM-Port emulation
      Optical indicators2 LEDs (operational status, good read)
      Acoustic indicatorsBeeper, can be switched off
      VibrationYes
      Configuration softwareZ-Up Tool
    • Ambient data
      Shock resistanceMultiple falls onto concrete from a height of 2.4 m
      Ambient operating temperature–30 °C ... +50 °C
      Storage temperature–40 °C ... +70 °C
      Permissible relative humidity95 %, Non-condensing
      Ambient light immunity108,000 lx
    • General notes
      NoteNot free of paint wetting impairment substances.
    • Classifications
      eCl@ss 5.027280101
      eCl@ss 5.1.427280101
      eCl@ss 6.027280101
      eCl@ss 6.227280101
      eCl@ss 7.027280101
      eCl@ss 8.027280101
      eCl@ss 8.127280101
      eCl@ss 9.027280101
      eCl@ss 10.027280101
      eCl@ss 11.027280101
      eCl@ss 12.027280101
      ETIM 5.0EC002550
      ETIM 6.0EC002550
      ETIM 7.0EC002550
      ETIM 8.0EC002550
      UNSPSC 16.090143211701

    Technical drawings

    ZS3608-DP20263VZWW
    Connection diagram PROFINET IO/RT
    ZS3608-DP20263VZWW
    Connection diagram PROFIBUS DP
    ZS3608-DP20263VZWW
    Connection diagram Ethernet TCP/IP
    ZS3608-DP20263VZWW
    Connection diagram EtherCAT®
    ZS3608-DP20263VZWW
    Connection diagram DeviceNet™
    ZS3608-DP20263VZWW
    Connection diagram AUX looping
    ZS3608-DP20263VZWW
    Selection Guide ZS36x8 DPM
    ZS3608-DP20263VZWW
    Selection Guide
  • View: View Gallery View List Show all
    Hide all