Width measurement before processing

Two high-resolution DT50-2 Pro mid-range distance sensors determine the exact width and, if required, the length of the furniture board with the differential measurement method. This makes it possible to feed in, position, and machine the furniture board precisely.

  • Following product families can be used
    • Measuring range up to 10 m on black targets and up to 30 m on white targets, compact dimensions
    • Output rate up to 3,000/s
    • Repeatability: 0.5 mm to 5 mm
    • Reliable, patented HDDM time-of-flight technology
    • Withstands extreme temperatures from –40 °C to +65 °C thanks to rugged metal housing
    • Shape comparison integrated in sensor
    • IO-Link, analog and digital output
    • Display with intuitive operation and easy-teach option
    • Enclosure rating IP 65 and IP 67