- Home
- Industries
- Tire
- Curing press
- Protecting the rear area using safety light curtains
- Home
- Industries
- Tire
- Curing press
- Protecting the rear area using safety light curtains
Protecting the rear area using safety light curtains
When it comes to tire removal, access to the area/roller conveyor must be facilitated or protected as necessary, for example to allow tires to be taken for inspection purposes or to perform maintenance on the machine. As an electro-sensitive protective device, a safety light curtain attached behind and to the side of the tire vulcanizing machine ensures that work can be carried out ergonomically and efficiently in this area of the machine.
-
Following products can be usedSafety light curtainsdeTec
- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 450 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 600 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 750 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 900 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,050 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,350 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,650 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,200 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,500 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,800 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,950 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 2,100 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 300 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 300 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 450 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 600 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 750 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 900 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,050 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,200 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,350 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,500 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,950 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,650 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,800 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 2,100 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 600 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 450 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 750 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 900 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,200 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,050 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,350 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,500 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,800 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,950 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 2,100 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 300 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 300 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,650 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 450 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 600 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 750 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,200 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,500 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,050 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 900 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,350 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,650 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,800 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,950 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 2,100 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 2,100 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 300 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 750 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 450 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 600 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 900 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,050 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,200 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,500 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,350 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,650 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,800 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 450 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,950 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 600 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 300 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,050 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,200 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 750 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 900 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,350 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,500 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,650 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,950 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,800 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 2,100 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare now