Microcrack detection of solar cells in stringer machine

The soldering process can create flaws such as lifted or dislocated string wires, or microscopic surface cracks that require both 2D and 3D imaging to detect. The Ranger, with its unique MultiScan capability, provides all of this in one package!

  • Following product families can be used
    • Fast 3D measurement at high speed and quality
    • MultiScan function for simultaneously measuring the 3D shape, contrast, color, and scatter
    • Sensor resolutions of up to 1,536 pixels in 3D and 3,072 pixels in grayscale and color
    • High levels of flexibility in configuration, working distance, and field of view
    • In-machine 3D calibration
    • Gigabit Ethernet and CameraLink interfaces
    • CMOS sensor from SICK with ROCC technology for superior 3D performance
    • Processing of up to 15.4 gigapixels/s.
    • Full-format 3D profile at 7 kHz
    • Sensor resolution: Up to 2,560 x 832 px
    • GigE Vision and GenICam compliant
    • 3D, reflective, and scattered light measurement in one device
    • Industrial housing, optional IP65/67 enclosure rating