Safe machine interior monitoring

On a large injection molding machine, it must be ensured that there are no operators inside the machine if the machine process is accidentally started up by a second operator. An S3000 or microScan3 safety laser scanner is therefore used to monitor the interior of the machine.

  • Following product families can be used
    • 4 m, 5.5 m or 7 m protective field range
    • 1 field set
    • Configuration memory integrated in the system plug
    • Interface (EFI) for reliable SICK device communication
    • Selectable resolution for hand, leg or body detection
    • Simultaneous monitoring of up to 4 protective fields
    • Contour as reference for vertical applications
    • Integrated external device monitoring (EDM)
    • Innovative safeHDDM® scanning technology
    • High-precision measurement data via Ethernet interface
    • Protective field range: up to 9 m, scanning angle: 275°
    • Up to 128 freely configurable fields and up to 8 simultaneous protective fields
    • Standardized communication interfaces
    • System plug with configuration memory