Minimum fill level monitoring

To prevent the material feed hopper from being emptied and machine downtime occurring as a result, the CM30 capacitive proximity sensor detects the minimum fill level in the feed hopper. If the minimum fill level is insufficient, the sensor switches. This signals to the operator that the material must be slackened.

  • Following product families can be used
    • Cylindrical housing in M12, M18, and M30 models
    • Detects powders, granulates, liquids, and solids
    • High electromagnetic compatibility
    • Electrical configuration: DC 2 and 4-wire
    • Supply voltage: 10 V DC to 36 V DC
    • Optical adjustment indicator
    • Sensing ranges of up to 25 mm
    • Enclosure rating: IP 65, IP 68, IP 69K