Data integration and visualization in a smart shelf

Smart shelf systems synchronize material movements and stock on the field level with transport orders in MES and ERP systems. Sensor data for material identification and rack occupancy must first be collected and fused. The Sensor Integration Display SID serves as a programmable human-machine interface both for data integration and for visualization of the data directly at the smart shelf.

  • Following product families can be used
    • Extremely compact design
    • Reading range up to 0.5 m
    • Connection option for trigger sensors
    • Linkage option to superior control systems or directly to the cloud
    • Antenna and data processing integrated in the sensor
    • Configuration via SOPAS ET or integrated web server
    • Can be used with SICK AppSpace
    • Rugged design in accordance with IP67
    • Programmable human machine interface
    • Capacitative multi-touch display
    • 2 integrated Ethernet interfaces
    • Linux OS and SICK AppEngine including drivers and SOPASair browser pre-installed
    • Fanless system with touch display and PC in compact housing
    • Resistant thanks to enclosure ratings IP66 and IP20
    • Small, simple, and cost-effective sensor for area monitoring
    • Monitoring of an area of up to 15.7 m²
    • Low weight of just 90 g
    • Field evaluation using integrated software algorithms
    • Low power consumption of typically 2.2 W
    • Configuration and cloning using IO-Link
    • Industrial design
    • Incredibly compact, light, and economical sensor
    • Field evaluation using intelligent software algorithms
    • Configuration interface accessible from the side
      when the device is mounted
    • Low power consumption (typically 4 W)
    • TiM3xxS only: Certified to Machinery Directive 2006/42/EG and DIN EN ISO 13849-1:2015
    • Monitoring area of up to 1,470 m² with just one sensor
    • High ambient light tolerance due to HDDM technology
    • Rugged housing with up to an IP 67 enclosure rating
    • Low power consumption (typ. 4 W)
    • Compact design with a housing height of just 86 mm maximum
    • Integrated Ethernet interface
    • Long sensing range of up to max. 25 m
    • Industry-standard design and M12 male connector
    • Powerful DPM code reader
    • Compact design
    • Snap-in mounting done in seconds
    • Stepless focus adjustment from 50 to 300 mm with millimeter precision
    • Controllable multi-color lights with optional polarizing filter
    • Magnifier effect for detection of the smallest codes
    • Easy auto set-up
    • Integrated laser distance measurement (ToF)