Collision avoidance in the path of a quay crane with 2D-LiDAR sensors

The LMS111 2D laser scanner can be relied upon to help avoid collisions between the crane and other objects. The laser scanner has an infinitely flexible 2D scanning detection field of up to 20 m and can monitor areas precisely defined in terms of their length and width.

  • Following product families can be used
    • Efficient and cost-effective 2D LiDAR sensors for measuring ranges of up to 50 m
    • Outstanding performance whatever the weather, thanks to multi-echo technology and intelligent algorithms
    • Rugged, compact housing with enclosure rating up to IP 67, integrated heating, and a temperature range of –40 °C to +60 °C
    • Variants for security applications with relay outputs and VdS certification available
    • Measurement data output via Ethernet interface in real time
    • Number of digital outputs can be expanded via external CAN modules